Complete Verification Testing
Tested Performance Results
Tolomatic’s ServoWeld actuators (with roller screw/nut selection) are designed and built to maintain ±3.0% force repeatability throughout the actuator life.
The data presented in the “ServoWeld Force Output” chart below was collected from a ServoWeld configured unit with a roller screw and low-voltage windings.
Application Guidelines
Tested Performance Results
Refurbishment and Remanufacturing Services
For complete information on ServoWeld Referbishment and Remanufacturing services, download the brochure.