TRS Twin Profile Rail Precision XY Stages
The TRS twin profile rail XY linear stage actuator has an enclosed design built for precision, accuracy and high rigidity. This linear stage is designed to minimize overall machine footprint and is stroke configurable to maximize motion table design flexibility. Available in 100, 165, & 225 sizes and capable of handling loads up to 4,320lb (1,960 kg).
- Strokes up to 86.6in (2,200mm)
- Travel speeds up to 50in/s (1,270 mm/s)
- Load carrying capacities up to 4,320lb (1,960 kg).
- Mount your motor of choice with Tolomatic’s Your Motor Here® program
- Roller Nut Lead Accuracy: ± 0.0004in/ft (± 0.0102mm/300mm)
- Ball Nut Lead Accuracy: ± 0.004in/ft (± 0.100 mm/300mm)
Contact Tolomatic for more moment loading capability or higher speed requirements. Select alternative sizes and belt-drive designs available based on application.
Additional Info
The TRS Twin profile rail linear stage actuator has an enclosed design — built to be highly rigid, easily configurable and designed for precision. For flexibility of use, this XY servo table is stroke configurable on both axes to minimize overall machine footprint. Additional features include:
- Carrier-to-carrier mounting for multi-axis systems with reduced component needs
- Twin rails with two bearings each that minimize deflection for high rigidity and precise positioning during linear movement of the actuator
- Multiple screw technologies to meet various application needs, such as thrust, life rating and system efficiency
- Contamination reduction within the actuator via positive pressure breather/purge points, stainless steel dust bands, and IP44 rated construction”
For quick and easy installation, Tolomatic’s Your Motor Here program allows you to select the motor of your choice and your actuator comes with the appropriate mounting plates and couplers.
Size | TRS 100 | TRS 165 | TRS 225 |
---|---|---|---|
Standard | 29.5 in | 43.3 in | 86.6 in |
Metric | 750 mm | 1,100 mm | 2,200 mm |
Size | TRS 100 | TRS 165 | TRS 225 |
---|---|---|---|
Standard | 870 lbf | 1,280 lbf | 2,828 lbf |
Metric | 3,870 N | 5,690 N | 14,880 N |
Size | TRS 100 | TRS 165 | TRS 225 |
---|---|---|---|
Standard | 1,085 lbs | 1,356 lbs | 4,320 lb |
Metric | 492 kg | 615 kg | 1,960 kg |
Size | TRS 100 | TRS 165 | TRS 225 |
---|---|---|---|
Standard | 34 in/sec | 36 in/sec | 50 in/sec |
Metric | 863.6 mm/sec | 910 mm/sec | 1,270 mm/sec |
TRS Actuator & Screw Specifications

TRS Dimensions Top View

Use the straightforward Your Motor Here online tool to determine the right Tolomatic actuator for your application based on your preferred mounting configuration and motor manufacturer, series and model.
Tolomatic has partnered with JVL to provide integrated servo and stepper motors paired with Tolomatic’s broad range of configurable actuators. Learn more about the partnership and integrated motor feature here.
Information Center:
Catalogs & Brochures
- Unternehmensübersicht (German, Corporate Overview brochure)
- 公司概述 (Chinese, Corporate Overview Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- TRS Twin Rail Stage, Profiled Rail Actuator Catalog
- Automotive Applications Brochure
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- OEM Actuator Solutions Brochure
Terms & Conditions
White Papers
Application Checklists
TRS Ordering