Track Cable Cylinders
Legacy Product
This product is officially discontinued as of January 1st, 2025. Please contact Tolomatic with any questions.
Track cable cylinders provide a pre-engineered guide and support system.
A track cable actuator’s guide and support system can offer greater bearing surface than other types of cable cylinders and carry larger loads.
- Aluminum bearing block guides and support loads
- Precision linear ball bearings with hardened ground steel shafts
- Bore sizes from .5 to 1 inch (13 to 25.4 mm)
- Aluminum or steel tube
- Optional 3-ported heads for convenient air connection
- Other options include auto tensioners, caliper disc brake, Viton® seals and switches
Size | TC 05 | TC 07 | TC 10 | TC 15 |
---|---|---|---|---|
Standard | 0.50 in | 0.75 in | 1.00 in | 1.50 in |
Metric | 13 mm | 19 mm | 25 mm | 38 mm |
Size | TC 05 | TC 07 | TC 10 | TC 15 |
---|---|---|---|---|
Standard | 67 in | 80 in | 80 in | 80 in |
Metric | 1,702 mm | 2,032 mm | 2,032 mm | 2,032 mm |
Size | TC 05 | TC 07 | TC 10 | TC 15 |
---|---|---|---|---|
Standard | 19 lbf | 43 lbf | 78 lbf | 174 lbf |
Metric | 85 N | 191 N | 347 N | 774 N |
Size | TC 05 | TC 07 | TC 10 | TC 15 |
---|---|---|---|---|
Standard | 60 lbs | 60 lbs | 60 lbs | 15 lbs |
Metric | 27 kg | 27 kg | 27 kg | 7 kg |
TC 05/07/10 Specs

TC 15 Specs

TC Features & Options

TC 05/07/10 Dimensions

TC 15 Dimensions

Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Flyers
Guides
Parts & Maintenance Sheets
Repair Kits
Terms & Conditions
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.