SWA/SWB ServoWeld® Integrated Actuators

ServoWeld® SWA & SWB integrated servo spot welding Actuators offer light weight with high performance.

Tolomatic’s ServoWeld family of lighter weight integrated servo motor actuators for resistance spot welding (RSW) provide a cost-effective actuator design and best-in-class performance. SWA/B actuators provide users the lowest lifetime cost (lowest cost per spot weld) by providing the highest quality welds (best force repeatability) combined with the longest lasting actuators. ServoWeld SWA/B integrated servo spot welding actuators are highly efficient, and the broad product family has many choices to optimize weight and performance. 

SWA/SWB integrated servo motor actuators offer: 

  • 20+ million cycles for SWA models and 10+ million cycles for SWB 
  • Standard roller screw with highest dynamic load rating for more welds over competing roller screws, ball screws or pneumatic actuators 
  • Skewed motor windings designed for welding minimizes motor cogging for the best force repeatability 
  • Light-weight actuator design 
  • Forces to 4,000 lbf (17.8 kN)
  • Optional water cooling 

Features & Ordering

Download the SWA/SWB Brochure for full details on features

SWA/SWB Brochure

ServoWeld® SWA/SWB Integrated Motor Actuator Features

ServoWeld® SWA/SWB Ordering

Specifications

SWA/SWB Electric Linear Actuators Specifications

Specifications Units 3 4
Maximum Stroke in (mm) 6 (152) 12 (305)
Maximum Force lbf (kN) 2,500 (11.1) 4,950 (22.0)
Maximum Speed in/sec (mm/sec) 23 (584) 23 (584)

SWA/SWB Motor, Brake & Side Loading Specifications

SWA Mechanical Specifications

Dimensions

SWA/SWB Actuator Dimensions

Manuals & Part Sheets

Additional Resources

Information Center:

English
Chinese
German
Spanish

Application Checklists

Catalogs & Brochures

Terms & Conditions

Success Stories

Auto Body Spot Welding

Product Family: Electric
Product Used: GSWA ServoWeld® Actuator

Additional SWA Information

Tolomatic’s ServoWeld family of lighter weight integrated servo motor actuators for resistance spot welding (RSW) provide a cost-effective actuator design and best-in-class performance. SWA/B actuators provide users the lowest lifetime cost (lowest cost per spot weld) by providing the highest quality welds (best force repeatability) combined with the longest lasting actuators. ServoWeld SWA/B integrated servo spot welding actuators are highly efficient and the broad product family has many choices to optimize weight and performance.

SWA/SWB integrated servo motor actuators offer:

  • 20+ million cycles for SWA models and 10+ million cycles for SWB
  • Standard roller screw with highest dynamic load rating for more welds over competing roller screws, ball screws or pneumatic actuators
  • Skewed motor windings designed for welding minimizes motor cogging for the best force repeatability
  • Light-weight actuator design
  • Forces to 4,000 lbf (17.8 kN)
  • Optional water cooling