Slide-Rite® Standard 2 to 1 Ratio Right Angle Gearboxes

Tolomatic’s standard size 2 to 1 Slide-Rite® right angle gearbox delivers up to 541 in-lbs (61 Nm) of torque depending on input RPMs.

  • High torque ball bearing design
  • Solid one-piece aluminum housing seals gears from outside contaminants for smooth operation
  • Right- or left-hand rotation to convert power either direction
  • Easily slides axially along the drive or driven shaft for flexible positioning
  • Alloy steel helical gears for high performance

Order Now

Order Slide-Rite® Standard 2:1

Part Number
0220-0460
0221-0460
0222-0460
0223-0460
0224-0460
“A” Bore Size
1/2 in
1/2 in
1/2 in
1/2 in
1/2 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
Rotation
RH
LH
RH
LH
RH
A Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
Weight
10.7 lbs
10.7 lbs
10.4 lbs
10.4 lbs
9.9 lbs
Max. Input Torque
750 in-lb at 50 RPM
750 in-lb at 50 RPM
750 in-lb at 50 RPM
750 in-lb at 50 RPM
750 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
Price
$556.04
USD
$556.04
USD
$556.04
USD
$556.04
USD
$556.04
USD

Scroll right and left to view more details.

Features & Ordering

Download the Slide-Rite® Brochure for full details on features

Slide-Rite® Brochure

Slide-Rite: Standard 2:1 Features

Dimensions

Slide-Rite: Standard 2:1 Specs & Dimensions

Get CAD