Slide-Rite® CR Corrosion Resistant Standard 1 to 1 Ratio Right Angle Gearboxes

The Slide-Rite® CR corrosion resistant standard size 1 to 1 gearbox offers the same performance as the standard 1:1 gearbox but with corrosion resistant components.

  • High torque ball bearing design
  • Solid one-piece aluminum housing seals gears from outside contaminants for smooth operation
  • Corrosion resistant nickel plated geared sleeves, keys and retaining rings
  • Corrosion resistant stainless steel balls and races
  • Right- or left-hand rotation to convert power either direction
  • Easily slides axially along the drive or driven shaft for flexible positioning
  • Leakproof performance for excellent service life

Order Now

Order Slide-Rite® Standard 1:1

Part Number
0220-0420
0221-0420
0222-0420
0223-0420
0224-0420
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
Rotation
RH
LH
RH
LH
RH
Max. Input Torque
1,984 in-lb at 50 RPM
1,984 in-lb at 50 RPM
1,984 in-lb at 50 RPM
1,984 in-lb at 50 RPM
1,984 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
Weight
10.7 lbs
10.7 lbs
10.4 lbs
10.4 lbs
9.9 lbs
Price
$649.85
USD
$649.85
USD
$649.85
USD
$649.85
USD
$649.85
USD

Scroll right and left to view more details.

Features & Ordering

Download the Slide-Rite® Brochure for full details on features

Slide-Rite® Brochure

Slide-Rite CR: Standard 1:1 Features

Specifications

Slide-Rite CR: Standard 1:1 Specs & Dimensions

Dimensions

Slide-Rite CR: Standard 1:1 Specs & Dimensions

Get CAD