Slide-Rite® CR Corrosion Resistant, Compact 1 to 1 Ratio Right Angle Gearbox

Tolomatic’s compact, corrosion resistant Slide-Rite® right angle gearbox offers a small package but is capable of delivering up to 588 in-lbs (66.4 Nm) of torque with a wash down ready design.

  • High torque ball bearing design
  • Solid one-piece aluminum housing seals gears from outside contaminants for smooth operation
  • Corrosion resistant nickel plated geared sleeves, keys and retaining rings
  • Corrosion resistant stainless steel balls and races
  • Right- or left-hand rotation to convert power either direction
  • Easily slides axially along the drive or driven shaft for flexible positioning
  • Leakproof performance for excellent service life

Order Now

Order Slide-Rite® Compact 1:1

Part Number
0120-0420
0121-0420
0122-0420
0123-0420
0124-0420
0125-0420
“A” Bore Size
1/2 in
1/2 in
1/2 in
1/2 in
5/8 in
5/8 in
“B” Bore Size
1/2 in
1/2 in
5/8 in
5/8 in
5/8 in
5/8 in
Rotation
RH
LH
RH
LH
RH
LH
A Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
B Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
Max. Input Torque
588 in-lb at 50 RPM
588 in-lb at 50 RPM
588 in-lb at 50 RPM
588 in-lb at 50 RPM
588 in-lb at 50 RPM
588 in-lb at 50 RPM
Bearing Type
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Weight
2.7 lbs
2.7 lbs
2.6 lbs
2.6 lbs
2.5 lbs
2.5 lbs
Price
$507.78
USD
$507.78
USD
$507.78
USD
$507.78
USD
$507.78
USD
$507.78
USD

Scroll right and left to view more details.

Features & Ordering

Download the Slide-Rite® Brochure for full details on features

Slide-Rite® Brochure

Slide-Rite CR: Compact 1:1 Features

Specifications

Slide-Rite CR: Compact 1:1 Specs & Dimensions

Dimensions

Slide-Rite CR: Compact 1:1 Specs & Dimensions

Get CAD