
GSWA04 ServoWeld® Servo Actuators
ServoWeld® GSWA44 and GSWA04 Series spot welding actuators provide the longest life (most weld) with highest force and efficiency.
The ServoWeld® GSWA44 and GSWA04 series actuators provide peak thrusts of 4,000 lbf (17.8 kN) for a variety of resistance spot welding gun applications (pinch guns, X guns, C guns). Utilizing a standard roller screw with the highest dynamic load rating, the GSWA44/04 are the longest lasting (most welds) spot welding actuators on the market. GSWA44/04 spot welding servo actuators are highly efficient, and its broad performance range allows it to easily handle multiple weld schedules and accommodate different materials / material thicknesses in resistance spot welding.
GSWA 44 and 04 spot welding actuators offer:
- 20+ million cycles with minimal maintenance
- Standard roller screw with highest dynamic load rating for more welds over competing roller screws, ball screws or pneumatic actuators
- ±3% force repeatability over life of actuator
- Light-weight actuator design
- Forces to 4,000 lbf (17.8 kN)
- Optional water cooling
- Integration for 7th axis operation with most global robot manufacturers
Features & Ordering
Download the GSWA04 Brochure for full details on features
ServoWeld® GSWA 04 & 44 Integrated Features

Specifications
Specifications | Units | GSWA44 | GSWA04 |
---|---|---|---|
Maximum Stroke | in (mm) | 18 (457) | 6 (152) |
Maximum Force | lbf (kN) | 3,300 (14.7) | 3,300 (14.7) |
Maximum Speed | in/sec (mm/sec) | 23 (584) | 23 (584) |
ServoWeld® GSWA Actuator Specifications

ServoWeld® GSWA Motor Specifications

Dimensions
ServoWeld® GSWA 44 Dimensions

ServoWeld® GSWA 04 Dimensions

Manuals & Part Sheets
Additional Resources
Download the GSWA Manual
Information Center:
Application Checklists
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- 公司概述 (Chinese, Corporate Overview Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- ServoWeld® GSWA Actuators (English)
- ServoWeld® Actuadores Modelos GSWA (Spanish, ServoWeld® GSWA Actuators)
- ServoWeld® 电动缸 GSWA 型号 (Chinese, ServoWeld® GSWA Actuators)
- ServoWeld® GSWA Integrierte Servomotorantriebe (GSWA Brochure, German)
- Система ServoWeld® Электромеханический привод с встроенным двигателем GSWA с высоким тяговым усилием (Russian, ServoWeld® GSWA Actuators)
- Sistema Do ServoWeld® Acionador De Impulso Elevado De Motor Integral GSWA (Portuguese, ServoWeld® GSWA Actuators)
- ServoWeld® システム GSWA 一体化モーター 高推進力アクチュエータ (Japanese, ServoWeld® GSWA Actuators)
- ServoWeld® 장치 GSWA 통합 모터 고추력 작동기(Korean, ServoWeld® GSWA Actuators)
- Tolomatic 焊接解决方案 (Chinese, Welding Solutions)
- ServoWeld® Refurbishment and Remanufacturing Services
- Servicios de reacondicionamiento y refabricación de ServoWeld® (ServoWeld® Refurbishment and Remanufacturing Services-Spanish)
- ServoWeld® Aufarbeitungs- und Wiederaufarbeitungsservices (ServoWeld Refurbishment and Remanufacturing Services brochure, German)
- ServoWeld® 的翻新和再制造服务 (ServoWeld® Refurbishment and Remanufacturing Services-Chinese)
- ServoWeld with Integrated Force Sensor, brochure
- ServoWeld mit integriertem Kraftsensor (DE- ServoWeld w/Force Sensor brochure)
- 带内置式力传感器的 ServoWeld (ServoWeld Force Sensor brochure ^CN)
- All Electric Projection Welding Brochure
- Tolomatic Welding Solutions (English)
- Tolomatic SOLUCIONES DE SOLDADURA (Spanish, Tolomatic Welding Solutions)
- Tolomatic Lösungen für Widerstandsschweißen (Tolomatic Welding Solutions; German)
- Automotive Applications Brochure
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- Restore - ServoWeld Repair Program brochure
- Restore-ServoWeld Repair Program brochure^CN
- RESTORE WIEDERHERSTELLEN (Flyer DE)
- RESTORE (RESTAURAR); (flyer, ES)
Guides
Terms & Conditions
Videos
White Papers
- Top Ten Tips: How to specify electric rod-style actuators for optimal performance, reliability and efficiency
- Servo spot welding offers superior performance and lower lifetime costs for auto manufacturing
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- Select the right linear actuator: Making sense of manufacturer specifications
- Comparing traditional and integrated rod-style linear actuators: How to choose the best solution for motion control applications
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Introduction to accuracy and repeatability in linear motion systems
- 伺服点焊为汽车制造业提供卓越的性能和更低廉的寿命周期成本 (Chinese, Whitepaper: Servo spot welding offers superior performance and lower lifetime costs for auto manufacturing)
- A technical comparison: Performance of pneumatic cylinders and electric rod actuators
- Electric actuator technology comparison: Integrated and traditional designs
- How roller-screw and ball-screw actuators compare in high-force applications
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Servomotorisches Punktschweißen bietet für die Autoproduktion herausragende Leistungswerte und senkt die Wartungskosten (GERMAN, Whitepaper, Servo spot welding offers superior performance and lower))
Success Stories
Additional GSWA information
The ServoWeld® GSWA44 and GSWA04 series actuators provide peak thrusts of 4,000 lbf (17.8 kN) for a variety of resistance spot welding gun applications (pinch guns, X guns, C guns). Utilizing a standard roller screw with the highest dynamic load rating, the GSWA44/04 are the longest lasting (most welds) spot welding actuators on the market. GSWA44/04 spot welding servo actuators are highly efficient and its broad performance range allows it to easily handle multiple weld schedules and accommodate different materials / material thicknesses in resistance spot welding.
GSWA 44 and 04 spot welding actuators offer:
- 20+ million cycles with minimal maintenance
- Standard roller screw with highest dynamic load rating for more welds over competing roller screws, ball screws or pneumatic actuators
- ±3% force repeatability over life of actuator
- Light-weight actuator design
- Forces to 4,000 lbf (17.8 kN)
- Optional water cooling
- Integration for 7th axis operation with most global robot manufacturers