Tolomatic Servo and Stepper Motors
Tolomatic servo and stepper motors creates A low cost, easy-to-use Single Axis actuator solution.
Tolomatic motors are an easy-to-use, low cost motor solution developed specifically for electric actuators.
Capabilities of the servo and stepper motors include:
- Several modes of operation including; Index move, pneumatic mode, and analog position mode (configurable for 0-10 Vdc or 4-20 mA input)
- Controlled using Modbus RTU Network Mode over RS485 provides infinite positioning capability or configurable digital I/O (24 Vdc Opto-Isolated)(NPN or PNP) for up to 16 move commands
- High current brake output control
- Easy to use Tolomatic Motion Interface (TMI) configuration software knows the actuator mechanics, no need to calculate
Features & Ordering
EtherNet/IP option includes all capabilities of the basic drive plus:
- Infinite positioning with EtherNet/IP CIP I/O commands
- Dual port with internally managed switch for daisy chaining to reduce cabling
- Analog output echoing actuator position
- Easy to use Add-On Profiles (AOP-software) for use with the Studio 5000 Logix Designer / RSLogix 5000
- Easy guide for implementing Add-On Instructions (AOI) for use with the Studio 5000 Logix Designer / RSLogix 5000
Modbus TCP option includes all capabilities of the basic drive plus:
- Infinite positioning with Modbus TCP commands
- Dual port with internally managed switch for daisy chaining to reduce cabling
- Analog output echoing actuator position
Specifications
Servo Motor Specs & Performance Data

Stepper Drive Specs

Stepper Motor Specs & Performance Data 2

Stepper Electronic Motor Brake Specs

Servo Drive Specifications

Stepper Motor Specs & Performance Data

Dimensions
Servo Motor Dimensions

Stepper Motor Dimensions 17 & 23

Stepper Motor Dimensions 34

Additional Resources
Information Center:
English
Chinese
German
Spanish