RSX High Force Electric Linear Actuators
Replace hydraulics to eliminate messy leaks and increase system performance
The RSX family of extreme high force electric linear actuators are an excellent alternative to hydraulic cylinders. They’re more efficient, more precise and rugged enough to perform in demanding conditions. Their long life and precision is achieved through the use of Tolomatic’s high precision planetary roller screws.
- Forces up to 100,000 lbf (445 kN)
- Stroke lengths up to 59 inches (1,500 mm)
- Available in Ball and Planetary roller screw driven designs to fit the needs of your application.
- Type III hard coat anodized aluminum housing to withstand demanding environments
- IP67 option to protect against dust and water ingress
NOTE: With recent name change, RSX096 has been renamed RSX15 and RSX128 has been renamed RSX25
Features & Ordering
Download the RSX Brochure for full details on features
RSX Features
RSX50 Features
RSX Oil Cooled Option Features
RSX Food Grade Features
Ordering - RSX
Specifications
| Specifications | Units | RSX10 | RSX15 | RSX20 | RSX25 | RSX33P | RSX50 |
|---|---|---|---|---|---|---|---|
| Maximum Stroke | in (mm) | 59 (1,500) | 59 (1,500) | 50 (1,270) | 26 (660) | 26 (660) | 25 (630) |
| Maximum Force | lbf (kN) | 20,000 (89) | 30,000 (133) | 40,000 (178) | 50,000 (222) | 66,000 (294)* | 100,000 (445) |
| Maximum Speed | in/sec (mm/sec) | 30 (760) | 30 (760) | 30 (760) | 30 (760) | 20 (510) | 17 (432) |
* Max force applies in extend only.
RSX Product Detailed Specifications
| RSX SIZE (Tonnage Rating) | MAX STROKE** | SCREW TYPE | SCREW LEAD | MAX THRUST | DYNAMIC LOAD RATING | LEAD ACCURACY | BACKLASH | SCREW DIAMETER | BASE ACTUATOR INERTIA | INERTIA PER in OF STROKE | MAXIMUM DYNAMIC FRICTION TORQUE |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 10 | 59.1 | BN01 | 1.00 | 20,000 | 22,500 | 0.004 | 0.015 | 2.00 | 19.968 | 0.405 | 46.9 |
| 59.1 | BN02 | 2.00 | 20,000 | 37,420 | 0.004 | 0.015 | 2.25 | 21.852 | 0.599 | 46.9 | |
| 50.0 | RN12 | 2.12 | 20,000 | 58,921 | 0.0004 | 0.0012 | 1.89 | 19.105 | 0.345 | 51.0 | |
| 15 | 59.1 | BN01 | 1.00 | 30,000 | 22,500 | 0.004 | 0.015 | 2.00 | 19.968 | 0.405 | 46.9 |
| 59.1 | BN02 | 2.00 | 30,000 | 37,420 | 0.004 | 0.015 | 2.25 | 21.852 | 0.599 | 46.9 | |
| 50.0 | RN12 | 2.12 | 30,000 | 60,541 | 0.0004 | 0.0012 | 1.89 | 19.105 | 0.345 | 51.0 | |
| 20 | 50.0 | RN12 | 2.12 | 40,000 | 60,541 | 0.0004 | 0.0012 | 1.89 | 19.105 | 0.345 | 51.0 |
| 25 | 26.0 | RN10 | 2.54 | 50,000 | 99,519 | 0.0004 | 0.0012 | 2.48 | 105.883 | 1.026 | 112.5 |
| 33P* | 26.0 | RN10 | 2.54 | 66,000 | 99,519 | 0.0004 | 0.0012 | 2.48 | 105.883 | 1.026 | 112.5 |
| 50 | 24.8 | RN10 | 2.54 | 100,000 | 113,529 | 0.0009 | 0.0012 | 2.95 | 301.906 | 2.086 | 133.9 |
| 24.8 | RN15 | 1.69 | 100,000 | 187,940 | 0.0009 | 0.0012 | 2.95 | 302.809 | 2.098 | 133.9 |
*Pressing Variant, Contact Tolomatic about Ordering
**Extended Stroke Options Available Upon Request
| RSX SIZE (Tonnage Rating) | MAX STROKE** | SCREW TYPE | SCREW LEAD | MAX THRUST | DYNAMIC LOAD RATING | LEAD ACCURACY | BACKLASH | SCREW DIAMETER | BASE ACTUATOR INERTIA | INERTIA PER mm OF STROKE | MAXIMUM DYNAMIC FRICTION TORQUE |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 10 | 1500 | BN01 | 25.4 | 88.96 | 100.08 | 0.103 | 0.381 | 50.80 | 58.434 | 0.047 | 5.3 |
| 1500 | BN02 | 12.7 | 88.96 | 166.45 | 0.103 | 0.381 | 57.15 | 63.948 | 0.069 | 5.3 | |
| 1270 | RN12 | 12.0 | 88.96 | 262.09 | 0.010 | 0.030 | 48.00 | 55.909 | 0.040 | 5.8 | |
| 15 | 1500 | BN01 | 25.4 | 133.45 | 100.08 | 0.103 | 0.381 | 50.80 | 58.434 | 0.047 | 5.3 |
| 1500 | BN02 | 12.7 | 133.45 | 166.45 | 0.103 | 0.381 | 57.15 | 63.948 | 0.069 | 5.3 | |
| 1270 | RN12 | 12.0 | 133.45 | 269.30 | 0.010 | 0.030 | 48.00 | 55.909 | 0.040 | 5.8 | |
| 20 | 1270 | RN12 | 12.0 | 177.93 | 269.30 | 0.010 | 0.030 | 48.00 | 55.909 | 0.040 | 5.8 |
| 25 | 660 | RN10 | 10.0 | 222.41 | 442.68 | 0.010 | 0.030 | 63.00 | 309.856 | 0.118 | 12.7 |
| 33P* | 660 | RN10 | 10.0 | 293.58 | 442.68 | 0.010 | 0.030 | 63.00 | 309.856 | 0.118 | 12.7 |
| 50 | 630 | RN10 | 10.0 | 444.82 | 505.00 | 0.023 | 0.030 | 75.00 | 883.497 | 0.240 | 15.1 |
| 630 | RN15 | 15.0 | 444.82 | 836.00 | 0.023 | 0.030 | 75.00 | 886.139 | 0.242 | 15.1 |
*Pressing Variant, Contact Tolomatic about Ordering
**Extended Stroke Options Available Upon Request
| WEIGHT AND REDUCTION INERTIA (US Conventional) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RSX Size | Actuator Weight (lb) | Motor Mount Inertia (in-lb2) | ||||||||||
| Base | LMI | RP1 | RP2 | RP4 | RP6 | lb/in Stroke | LMI | RP1 | RP2 | RP4 | RP6 | |
| 10 | 102 | 65.1 | 85.7 | 81.4 | – | – | 2.45 | 52.1 | 64.18 | 30.41 | – | – |
| 15 | 102 | 65.1 | 87.4 | 82.5 | – | – | 2.45 | 52.1 | 74.79 | 30.41 | – | – |
| 20 | 102 | 59.9 | 83.1 | 82.1 | – | – | 2.3 | 52.1 | 74.39 | 33.85 | – | – |
| 25 | 286.3 | 123.2 | 202.1 | 205.8 | – | – | 4.42 | 170.55 | 172.41 | 83.32 | – | – |
| 33P | 286.3 | 123.2 | 202.1 | 205.8 | – | – | 4.42 | 170.55 | 172.41 | 83.32 | – | – |
| 50 | 419.4 | 235.4 | 255.9 | – | 251 | 255.8 | 5.53 | 169.75 | 582.29 | – | 84.99 | 47.83 |
| WEIGHT AND REDUCTION INERTIA (Metric) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RSX Size | Actuator Weight (kg) | Motor Mount Inertia (kg-cm2) | ||||||||||
| Base | LMI | RP1 | RP2 | RP4 | RP6 | lb/in Stroke | LMI | RP1 | RP2 | RP4 | RP6 | |
| 10 | 46.3 | 29.5 | 38.9 | 36.9 | – | – | 0.044 | 152.48 | 187.81 | 88.98 | – | – |
| 15 | 46.3 | 29.5 | 39.6 | 37.4 | – | – | 0.044 | 152.48 | 218.88 | 88.98 | – | – |
| 20 | 46.3 | 27.2 | 37.7 | 37.3 | – | – | 0.041 | 152.48 | 217.7 | 99.06 | – | – |
| 25 | 129.9 | 55.9 | 91.7 | 93.3 | – | – | 0.079 | 499.09 | 504.53 | 243.84 | – | – |
| 33P | 129.9 | 55.9 | 91.7 | 93.3 | – | – | 0.079 | 499.09 | 504.53 | 243.84 | – | – |
| 50 | 190.2 | 106.8 | 116.1 | – | 113.9 | 116 | 0.099 | 496.75 | 1704.01 | – | 248.72 | 139.98 |
TEMP. RANGE: Standard to 4° to 54°C (40° to 130°F). For extended ranges -30° to 60° (-22° to 140°F), contact Tolomatic for application review.
Dimensions
RSX Dimensions
RSX50 Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
Application Checklists
- Electric Rod-Style Actuator Application Checklist
- _HOJA DE TRABAJO - DATOS DE APLICACIÓN (Electric Rod-Style Actuator Application Checklist-Spanish Translation)
- _FICHE TECHNIQUE DES DONNÉES D'APPLICATION (Electric Rod-Style Actuator Application Checklist-French Translation)
- _FOGLIO DI LAVORO - DATI APPLICATVI (Electric Rod-Style Actuator Application Checklist-Italian Translation)
- Anwendungsdatenarbeitsblatt (Electric Rod-Style Actuator Application Checklist-German)
- Hydraulic Cylinder Replacement Worksheet
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- 公司概述 (Chinese, Corporate Overview Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- RSX Extreme Force Electric Linear Actuator Brochure
- RSX Fuerza Extrema Actuator Eléctrico – Catálogo (RSX Actuator brochure, Spanish)
- Elektrischer RSX Linearantrieb mit extremer Kraft – Broschüre (RSX Actuator brochure, German)
- Automotive Applications Brochure
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- Electric Pressing Solutions Brochure
- OEM Actuator Solutions Brochure
Certifications
E-Books
Flyers
- RSX Oil Cooled Extreme Force Actuator
- RSX Extreme Kraft, Elektrische Antriebe der Hydraulikklasse Flugblatt (RSX Flyer, German)
- RSX Extreme Force Electric Linear Actuator - Flyer
- RSX ACTUADORES ELÉCTRICOS DE FUERZA EXTREMA PARA REEMPLAZO HIDRÁULICO (Spanish - RSX, Extreme Force, Hydraulic Replacement Rod Style Actuator)
- RSX Servo Motors & Drives - Nidec
Guides
- INFOGRAPHIC: Electric vs. Servo-hydraulic vs. Hydraulic Actuators
- INFOGRAPHIC: Pneumatic, traditional electric, and integrated electric rod actuators
- A Guide to Converting Hydraulics to Electric Actuators
- Abschnitt: Welches Gewinde? Die richtige Technologie auswählen (German - Which Screw)
- Guide to Third Party Motor Integration
- Switch Reference Guide
- Guía para Conversión de Actuadores Hidráulicos a Eléctricos
Tech Bulletins
Terms & Conditions
Videos
White Papers
- Electric Rod Actuators vs. Hydraulic Cylinders: A Comparison
- High-force linear motion: How to convert from hydraulic cylinders to electric actuators and why.
- A technical comparison: Performance of pneumatic cylinders and electric rod actuators
- Electric actuator technology comparison: Integrated and traditional designs
- Utilizzo degli attuatori elettrici nelle applicazioni di processo (WP: IT: Actuators for F&B processing applications)
- How roller-screw and ball-screw actuators compare in high-force applications
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Top 5 best practices for designing electric actuators into food processing equipment
- Elektrische Antriebe und Pneumatikzylinder: Ein Vergleich basierend auf den Gesamtbetriebskosten weißes Papier (GERMAN, TCO WhitePaper)
- Designing Gantry and Multi-Axis Automation Systems
- Diez Consejos Óptimos: Cómo especificar los actuadores eléctricos de vástago para obtener rendimiento, confiabilidad y eficiencia óptimos
- Integrierte und traditionelle Bauweisen Weißbuch (DE, Integrated and traditional designs WP)
- Unleashing the Capabilities of the Linear Servo Press in Manufacturing
- Liberar las Capacidades de la Servoprensa Lineal en la Fabricación
- Making the Jump to Electric
Success Stories
Additional RSX information
The RSX family of extreme high force electric linear actuators are an excellent alternative to hydraulic cylinders. They’re more efficient, more precise and rugged enough to perform in demanding conditions like extreme cold. Their long life and precision is achieved through the use of Tolomatic’s high precision planetary roller screws. Learn more about the advantages of roller screws.
RSX extreme high force electric linear actuators offer:
- Available in Ball and Planetary roller screw driven designs to fit the needs of your application. Learn about roller screw and ball screw technologies
- Type III hard coat anodized aluminum housing to withstand demanding environments
- Standard thrust rod anti-rotation feature
- IP67 option to protect against dust and water ingress
- Compatible with servo motors and gearboxes up to 290mm frame sizes
- Food grade, white epoxy coating and stainless steel thrust rod option
- Oil filled options for high speed / high duty cycle applications
5 New RSX sizes available with forces up to 66,000 lbs.
NOTE: With recent name change, RSX096 has been renamed RSX15 and RSX128 has been renamed RSX25
RSX high force linear actuators are also available with ball screws based on application.

Ask an Engineer