RSA Electric Linear Actuators

The RSA Electric Linear Rod Actuator combines excellent accuracy with a low-to-high thrust capacity in tough environments

RSA electric linear rod actuators feature accurate and high force performance, making them ideal for replacing pneumatic & hydraulic cylinders. RSA actuators are suitable for general motion control, valve actuation, punch press, injection molding and many more applications. 

  • 6 body sizes with built-to-order stroke lengths and mounting options 
  • Stroke lengths up to 60 inches (1,524 mm) 
  • Forces up to 13,039 lbf (58,001 N) 
  • Acme, Ball, and Roller Screw options 
  • IP67 option to protect against dust and water ingress 

Order Now

Order RSA 32

Part Number
1132-0864
1132-0865
1132-0866
1132-0867
Description
RSA32 BN02 SK6.000 LMI ST1
RSA32 BN02 SK12.000 LMI ST1
RSA32 BN05 SK6.000 LMI ST1
RSA32 BN05 SK12.000 LMI ST1
Stroke
6" (152 mm)
12โ€ (305 mm)
6" (152 mm)
12โ€ (305 mm)
Max Thrust
534 lbf (2,375 N)
534 lbf (2,375 N)
950 lbf (4,226 N)
950 lbf (4,226 N)
Max Speed
34 in/sec (850 mm/sec)
34 in/sec (850 mm/sec)
13 in/sec (330 mm/sec)
13 in/sec (330 mm/sec)
Screw Lead
0.5 in/rev
0.5 in/rev
0.2 in/rev
0.2 in/rev
Lead Accuracy
0.0015 in
0.0015 in
0.0030 in
0.0030 in
Weight
8.90 lbs
11.65 lbs
8.90 lbs
11.65 lbs
Price
$2,842.50
USD
$2,999.24
USD
$2,842.50
USD
$2,999.24
USD

Features & Ordering

Download the RSA Brochure for full details on features

RSA Brochure

RSA-ST Electric Rod Actuator Features

RSA-HT Electric Rod Actuator Features

RSA-ST and RSA-HT Ordering

RSA-ST, RSA-HT Service Parts Ordering

Specifications

RSA Maximum Stroke

Size RSA12 RSA16 RSA24 RSA32 RSA50 RSA64
Standard 12 in. 18 in. 24 in. 36 in. 48 in. 60 in.
Metric 305 mm 457 mm 610 mm 914 mm 1,219 mm 1,524 mm

RSA Maximum Force

Size RSA12 RSA16 RSA24 RSA32 RSA50 RSA64
Standard 130 lbf 130 lbf 1,700 lbf 4,159 lbf 7,868 lbf 13,039 lbf
Metric 578 N 578 N 7,562 N 18,500 N 35,000 N 58,000 N

RSA Maximum Speed

Size RSA12 RSA16 RSA24 RSA32 RSA50 RSA64
Standard 123 in/s 123 in/s 50 in/s 52 in/s 52 in/s 62 in/s
Metric 3,120 mm/s 3,120 mm/s 1,270 mm/s 1,320 mm/s 1,320 mm/s 1,570 mm/s

RSA-ST Actuator Specs (US Conv.)

RSA-ST Actuator Specs (Metric)

RSA-HT Actuator Specifications (US Conv.)

RSA-HT Actuator Specifications (Metric)

Dimensions

RSA-ST Actuator Dimensions

RSA-HT Actuator Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Certifications

Tech Bulletins

Terms & Conditions

White Papers

Success Stories

Theater Prop Actuation

Product Family: Electric
Product Used: RSA50

Fuel Line Processing

Product Family: Electric
Product Used: RSA Rod Actuator

Security Wedge Barrier

Product Family: Electric
Product Used: RSA Rod Actuator

Measurement & Inspection

Product Family: Electric
Product Used: RSA

Aerospace Weld Clamping

Product Family: Electric
Product Used: RSA32

In-Clinic Medical Procedure

Product Family: Electric
Product Used: RSA Rod Actuator

Life Testing Power Drill

Product Family: Electric
Product Used: RSA Screw Actuator

Case Packing Changeover

Product Family: Electric
Product Used: RSA Rod Actuator

Cosmetic Powder Forming/Pressing/Packing

Product Family: Electric
Product Used: RSA50 Rod Actuator with RP

Coolant Head Positioning

Challenge: Moving a manifold of coolant jets.
Product Family: Electric
Product Used: RSA

Process Controls-Electronic Boards

Challenge: Quality control identified improper soldering and insulation of components due to inconsistent dispensing of glue/solder paste material.
Product Family: Electric
Product Used: RSA

Fluid Injection

Challenge: Fluid injection machine required very precise, consistent movement (speed & thrust) to meter injection of fluid.
Product Family: RSA
Product Used: RSA12

Lifting Material Conveyors

Challenge: Directing product to secondary conveyor line.
Product Family: RSA Rod-Style Screw Drive Actuator
Product Used: RSA32

Product Feeder

Challenge: Product feeding in automotive tire manufacturing.
Product Family: Electric
Product Used: RSA32 Screw-Drive Electric Rod-Style Actuators

Green Tire Transfer

Challenge: Transferring tire in & out of curing station during automotive tire manufacturing
Product Family: Electric
Product Used: RSA32 Screw-Drive Electric Rod-Style Actuators

Plastic Welding

Challenge: Positioning a plastic welding head.
Product Family: Electric
Product Used: RSA Electric Linear Actuator

Powertrain Assembly

Product Family: Electric
Product Used: RSA & RSX Actuators

Fiberglass Rolling

Challenge: A manufacturer of fiberglass automation equipment was using pneumatic cylinders to control the vertical roller and the winding roller used to package fiberglass insulation into rolls.
Product Family: Electric Rod-Style Actuator
Product Used: RSA

Steam Injection

Challenge: Steam injection
Product Family: Electric Actuator
Product Used: RSA12

3D Printing For Home Construction

Application Description
Articulate the concrete slurry dispensing head forming exterior/interior walls used in residential construction.

Conveyor Case Packer Automation

Application Description:
Convert the conveyor packer, located at the end of the conveyor, from pneumatic cylinders to electric actuators. Motions required include: several high-speed push operations, a centering operation, a tipping operation, and a container lift operation.

Dough Pressing

Application Description:
OEM of automated baking equipment for dough pressing

Plastics Thermoforming

Application Description
Open and close door on a clam shell vacuum sealer used for plastics thermoforming.

 

Steering Linkage Test

Application Description: Pull Tester Assembly โ€“ Pull test for steering/strut linkage assemblies

Bullet Manufacturing

Challenge: A bullet manufacturer wanted to replace a bullet press machine originally built in the 1960s.
Products: Electric Rod-Style Actuator

Powder Filling

Challenge: Filling a variety of container sizes.
Product Family: Electric
Product Used: JVL integrated motor and RSA Electric Rod-Style Actuator