RSA Electric Linear Actuators
The RSA Electric Linear Rod Actuator combines excellent accuracy with a low-to-high thrust capacity in tough environments
RSA electric linear rod actuators feature accurate and high force performance, making them ideal for replacing pneumatic & hydraulic cylinders. RSA actuators are suitable for general motion control, valve actuation, punch press, injection molding and many more applications.
- 6 body sizes with built-to-order stroke lengths and mounting options
- Stroke lengths up to 60 inches (1,524 mm)
- Forces up to 13,039 lbf (58,001 N)
- Acme, Ball, and Roller Screw options
- IP67 option to protect against dust and water ingress
Order Now
Order RSA 32
Part Number
1132-0864
1132-0865
1132-0866
1132-0867
Description
RSA32 BN02 SK6.000 LMI ST1
RSA32 BN02 SK12.000 LMI ST1
RSA32 BN05 SK6.000 LMI ST1
RSA32 BN05 SK12.000 LMI ST1
Stroke
6" (152 mm)
12” (305 mm)
6" (152 mm)
12” (305 mm)
Max Thrust
534 lbf (2,375 N)
534 lbf (2,375 N)
950 lbf (4,226 N)
950 lbf (4,226 N)
Max Speed
34 in/sec (850 mm/sec)
34 in/sec (850 mm/sec)
13 in/sec (330 mm/sec)
13 in/sec (330 mm/sec)
Screw Lead
0.5 in/rev
0.5 in/rev
0.2 in/rev
0.2 in/rev
Lead Accuracy
0.0015 in
0.0015 in
0.0030 in
0.0030 in
Weight
8.90 lbs
11.65 lbs
8.90 lbs
11.65 lbs
Features & Ordering
Download the RSA Brochure for full details on features
RSA-ST Electric Rod Actuator Features
RSA-HT Electric Rod Actuator Features
RSA-ST and RSA-HT Ordering
RSA-ST, RSA-HT Service Parts Ordering
Specifications
Size | RSA12 | RSA16 | RSA24 | RSA32 | RSA50 | RSA64 |
---|---|---|---|---|---|---|
Standard | 12 in. | 18 in. | 24 in. | 36 in. | 48 in. | 60 in. |
Metric | 305 mm | 457 mm | 610 mm | 914 mm | 1,219 mm | 1,524 mm |
Size | RSA12 | RSA16 | RSA24 | RSA32 | RSA50 | RSA64 |
---|---|---|---|---|---|---|
Standard | 130 lbf | 130 lbf | 1,700 lbf | 4,159 lbf | 7,868 lbf | 13,039 lbf |
Metric | 578 N | 578 N | 7,562 N | 18,500 N | 35,000 N | 58,000 N |
Size | RSA12 | RSA16 | RSA24 | RSA32 | RSA50 | RSA64 |
---|---|---|---|---|---|---|
Standard | 123 in/s | 123 in/s | 50 in/s | 52 in/s | 52 in/s | 62 in/s |
Metric | 3,120 mm/s | 3,120 mm/s | 1,270 mm/s | 1,320 mm/s | 1,320 mm/s | 1,570 mm/s |
RSA-ST Actuator Specs (US Conv.)
RSA-ST Actuator Specs (Metric)
RSA-HT Actuator Specifications (US Conv.)
RSA-HT Actuator Specifications (Metric)
Dimensions
RSA-ST Actuator Dimensions
RSA-HT Actuator Dimensions
Get CAD
Manuals & Part Sheets
- RSA/GSA Rod-Style Actuator Manual
- RSA12 Electric Rod Actuator Part Sheet
- RSA16 Electric Rod Actuator Part Sheet
- RSA24 Electric Rod Actuator Part Sheet
- RSA32 Electric Rod Actuator Part Sheet
- RSA50 Electric Rod Actuator Part Sheet
- RSA64 Electric Rod Actuator Part Sheet
- Material Safety Data Sheet: Mobilith SHC 220 Grease
- Material Safety Data Sheet: Mobil SHC Polyrex 462 Grease (PN: 27331303)
- Material Safety Data Sheet: SAF-T-EZE Food/Drug Lubricant (PN: 09121112)
Additional Resources
Information Center:
English
Chinese
German
Spanish