
Power-Block 2 Guided Air Cylinders
The Power-Block 2 guided air cylinder offers stroke lengths up to 6 inches (154.2 mm) and thrusting capabilities over 300 lbs.
Tolomatic Power-Block 2 guided air cylinders provide increased power over the Power-Block series of thrusters. The longer stroke capabilities make them good choices for a variety of pick-and-place and material handling applications.
- Choice of linear ball or composite bearings
- Four bore sizes for a wide range of force output capabilities
- Available with Reed, Hall-effect or Triac switches
Features & Ordering
Download the Power-Block Brochure for full details on features
PB2 Features

PB & PB2 Ordering

Specifications
Size | PB2 10 | PB2 17 | PB2 20 | PB2 32 |
---|---|---|---|---|
Standard | 0.63 in | 1.06 in | 1.25 in | 2.00 in |
Metric | 16 mm | 27 mm | 32 mm | 51 mm |
Size | PB2 10 | PB2 17 | PB2 20 | PB2 32 |
---|---|---|---|---|
Standard | 6 in | 6 in | 6 in | 6 in |
Metric | 152 mm | 152 mm | 152 mm | 152 mm |
Size | PB2 10 | PB2 17 | PB2 20 | PB2 32 |
---|---|---|---|---|
Standard | 30 lbf | 88 lbf | 123 lbf | 314 lbf |
Metric | 133 N | 391 N | 546 N | 1,397 N |
Size | PB2 10 | PB2 17 | PB2 20 | PB2 32 |
---|---|---|---|---|
Standard | 16 lbs | 38 lbs | 48 lbs | 70 lbs |
Metric | 7 kg | 17 kg | 22 kg | 32 kg |
PB2 General Specs

Dimensions
PB2 Dimensions

Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- Power-Block, PB2 Catalog
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Pneumatic Actuator Catalog
- OEM Actuator Solutions Brochure