Power-Block Pneumatic Linear Thruster
The Power-Block pneumatic linear thruster features two precision steel guide rods with composite bearings to provide positive load support.
Loaded with standard features, the Power-Block pneumatic linear thruster is the ideal solution to a wide variety of short-stroke applications. Use alone or in conjunction with other Tolomatic linear actuators.
- Force output up to 120 lbs (534 N)
- Maximum stroke of 3 inches (76 mm)
- Durable and tough lightweight extruded aluminum design offers low profile
- Options include stop collar/bumper kit, dual tooling plates and switches
Size | PB 17 | PB 20 |
---|---|---|
Standard | 1.06 in | 1.25 in |
Metric | 27 mm | 32 mm |
Size | PB 17 | PB 20 |
---|---|---|
Standard | 1.06 in | 1.25 in |
Metric | 27 mm | 32 mm |
Size | PB 17 | PB 20 |
---|---|---|
Standard | 88 lbf | 123 lbf |
Metric | 391 N | 547 N |
Size | PB 17 | PB 20 |
---|---|---|
Standard | 20 lbs | 25 lbs |
Metric | 76 kg | 89 kg |
PB & PB2 Switches Performance, Wiring & Dimensions

PB Dimensions

Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- Power-Block, PB2 Catalog
- Pneumatic Actuator Catalog
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- OEM Actuator Solutions Brochure
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
Parts & Maintenance Sheets
Terms & Conditions
Application Checklists
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.