P220 Series Pneumatic Caliper Brake

The P220 pneumatic brake series provides up to 2000 in-lbs (226 Nm) of torque at a maximum pressure of 100 PSI (6.9 bar). The P220 pneumatic brake series offers single acting and double acting models.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Buna-N seals are standard with EPR and Viton® seals as optional
  • Accommodates disc diameters up to 16 inches (406 mm)
  • Other options include retractable pistons and floating bracket

Order Now

Order P220 – Double Acting

Part Number
0735-0100
0736-0110
0735-0200
0736-0210
0735-0300
0736-0310
Model
P220DA
P220DAR
P220DB
P220DBR
P220DE
P220DER
Max. Dynamic Torque
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
Max. Static Torque
16" Disc: 1,038 in-lb, 6-5/16" Disc: 343 in-lb
16" Disc: 1,038 in-lb, 6-5/16" Disc: 343 in-lb
16" Disc: 1,038 in-lb, 6-5/16" Disc: 343 in-lb
16" Disc: 1,038 in-lb, 6-5/16" Disc: 343 in-lb
16" Disc: 1,038 in-lb, 6-5/16" Disc: 343 in-lb
16" Disc: 1,038 in-lb, 6-5/16" Disc: 343 in-lb
Disc Diameter
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
1/2 in
1/2 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
100 PSI
100 PSI
100 PSI
Added Options
- - -
Retractable Pistons
- - -
Retractable Pistons
- - -
Retractable Pistons
Weight
4.00 lbs
4.00 lbs
4.00 lbs
4.00 lbs
4.00 lbs
4.00 lbs
Price
$300.62
USD
$336.05
USD
$301.56
USD
$351.21
USD
$304.38
USD
$357.14
USD

Scroll right and left to view more details.

Order P220 – Single Acting

Part Number
0733-0000
0733-0100
0733-0200
0733-0020
0733-0120
0733-0220
Model
P220SA
P220SB
P220SE
P220SAF
P220SBF
P220SEF
Max. Dynamic Torque
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
16" Disc: 2,076 in-lb, 6-5/16" Disc: 685 in-lb
Max. Static Torque
16" Disc: 1,038 in-lb, 6-5/16" Disc: 343 in-lb
16" Disc: 1,038 in-lb, 6-5/16" Disc: 343 in-lb
16" Disc: 1,038 in-lb, 6-5/16" Disc: 343 in-lb
16" Disc: 1,038 in-lb, 6-5/16" Disc: 343 in-lb
16" Disc: 1,038 in-lb, 6-5/16" Disc: 343 in-lb
16" Disc: 1,048 in-lb, 6-5/16" Disc: 343 in-lb
Disc Diameter
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
Disc Thickness
5/32 in
1/4 in
1/2 in
5/32 in
1/4 in
1/2 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
100 PSI
100 PSI
100 PSI
Added Options
- - -
- - -
- - -
Floating Bracket
Floating Bracket
Floating Bracket
Weight
3.00 lbs
3.00 lbs
3.00 lbs
4.50 lbs
4.50 lbs
4.50 lbs
Price
$199.41
USD
$215.72
USD
$220.80
USD
$310.35
USD
$326.61
USD
$331.72
USD

Scroll right and left to view more details.

Features & Ordering

Download the P220 Brochure for full details on features

P220 Brochure

P220 Features

Specifications

P220 Specs & Torque

Dimensions

P220 Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Application Checklists

Terms & Conditions