P10 Series Pneumatic Caliper Brake

The P10 pneumatic brake series provides up to 520 in-lbs (58.7 Nm) of torque at a maximum pressure of 100 PSI. The P10 pneumatic brake series offers single acting and double acting models.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Buna-N seals are standard with EPR and Viton® seals as optional
  • Accommodates disc diameters up to 16 inches (406 mm)
  • Other options include retractable pistons and floating bracket

Order Now

Order P10 – Double Acting

Part Number
0701-0000
0708-0000
0702-0000
0709-0000
0709-0003
Model
P10DA
P10DAR
P10DB
P10DBR
P10DER
Max. Dynamic Torque
16" Disc: 513 in-lb, 6-5/16" Disc: 174 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 174 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 174 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 174 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 174 in-lb
Max. Static Torque
16" Disc: 293 in-lb, 6-5/16" Disc: 99 in-lb
16" Disc: 293 in-lb, 6-5/16" Disc: 99 in-lb
16" Disc: 293 in-lb, 6-5/16" Disc: 99 in-lb
16" Disc: 293 in-lb, 6-5/16" Disc: 99 in-lb
16" Disc: 293 in-lb, 6-5/16" Disc: 99 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
1/2 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
100 PSI
100 PSI
Added Options
- - -
Retractable Pistons
- - -
Retractable Pistons
Retractable Pistons
Weight
1.00 lbs
1.00 lbs
1.00 lbs
1.00 lbs
1.00 lbs
Price
$135.59
USD
$171.11
USD
$136.19
USD
$167.55
USD
$169.41
USD

Scroll right and left to view more details.

Order P10 – Single Acting

Part Number
0705-0000
0703-0000
0705-0001
0703-0001
Model
P10SA
P10SB
P10SAF
P10SBF
Max. Dynamic Torque
16" Disc: 513 in-lb, 6-5/16" Disc: 174 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 174 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 174 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 174 in-lb
Max. Static Torque
16" Disc: 293 in-lb, 6-5/16" Disc: 99 in-lb
16" Disc: 293 in-lb, 6-5/16" Disc: 99 in-lb
16" Disc: 293 in-lb, 6-5/16" Disc: 99 in-lb
16" Disc: 293 in-lb, 6-5/16" Disc: 99 in-lb
Disc Diameter
Any
Any
Any
Any
Disc Thickness
5/32 in
1/4 in
5/32 in
1/4 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
100 PSI
Added Options
- - -
- - -
Floating Bracket
Floating Bracket
Weight
0.75 lbs
0.75 lbs
1.50 lbs
1.50 lbs
Price
$105.26
USD
$110.94
USD
$122.66
USD
$131.03
USD

Scroll right and left to view more details.

Features & Ordering

Download the P10 Brochure for full details on features

P10 Brochure

Specifications

P10 Specs and Torque

Dimensions

P10 Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Application Checklists

Terms & Conditions