MXE-P Linear Actuators
The MXE-P screw driven actuators with profiled rail bearing offers high load and bending moment capacities in a low profile package
The MXE-P screw driven actuator is designed for applications requiring moderate to heavy load carrying and guidance. MXE-P screw driven actuators features a profiled rail system with recirculating ball linear guides for optimal performance.
- Recirculating ball bearings with reduced friction for reliable long life
- High load and bending moment capacities
- Low profile to fit your application
- High precision bearings feature smooth, low breakaway motion
Features & Ordering
Download the MXE-P Brochure for full details on features
MXE-P Features
MXE-P Ordering
Specifications
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 31 in | 134 in | 133 in | 131 in | 131 in | 125 in |
Metric | 787 mm | 3,404 mm | 3,378 mm | 3,327 mm | 3,327 mm | 3,175 mm |
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 45 lbf | 170 lbf | 170 lbf | 800 lbf | 2,700 lbf | 4,300 lbf |
Metric | 200 N | 756 N | 756 N | 3,327 N | 12,010 N | 19,127 N |
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 42 in/s | 60 in/s | 60 in/s | 60 in/s | 60 in/s | 50 in/s |
Metric | 1,067 mm/s | 1,524 mm/s | 1,524 mm/s | 1,524 mm/s | 1,524 mm/s | 1,270 mm/s |
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 217 lbs | 449 lbs | 569 lbs | 736 lbs | 1,014 lbs | 1,292 lbs |
Metric | 98 kg | 204 kg | 258 kg | 334 kg | 460 kg | 586 kg |
MXE-P Actuator Specs & Breakaway Torque
Dimensions
MXE-P Profiled Rail Actuator Dimensions
Get CAD
Manuals & Part Sheets
- MXE Manual, Rodless Screw-Drive Electric Actuator
- MXE25P Profiled Rail Bearing Screw-Drive Actuators Part Sheet
- MXE32P Profiled Rail Bearing Screw-Drive Actuators Part Sheet
- MXE40P Profiled Rail Bearing Screw-Drive Actuators Part Sheet
- MXE16P Profiled Rail Screw-Drive Actuators Part Sheet
- MXE50P Profiled Rail Screw-Drive Actuators Part Sheet
- MXE63P Profiled Rail Screw-Drive Actuators Part Sheet
- Material Safety Data Sheet: Mobil SHC Polyrex 462 Grease (PN: 27331303)
- Material Safety Data Sheet: SAF-T-EZE Food/Drug Lubricant (PN: 09121112)
Additional Resources
Information Center:
English
Chinese
German
Spanish