MXB-S Actuators

MXB-S linear belt drive actuators provide optimal performance, rigidity and life.

The MXB-S is a compact belt drive linear actuator for use in applications requiring light to moderate load carrying and guidance. The bearing system of the MXB-S linear belt drive utilizes two field-replaceable solid bearings that optimize performance, rigidity and life. Featuring a trapezoidal, self-cleaning bearing system, the MXB-s linear belt drive a good choice for applications in paper production or sawmills. This low-cost, economical belt drive actuator features speeds up to 100 in/sec (2540 mm/sec) and thrusts up to 418 lbf (1860 N). All MXB-S linear belt drive actuators are built-to-order in stroke lengths up to 414 inches (10,516 mm).

  • 6 body sizes
  • Oversized pulley bearings for longer life
  • High-power polyurethan belt resists stretching
  • Easy access belt tensioning system with no disassembly required
  • Field replaceable bearings for extended service life
  • Large, flexible carrier mounting surface
  • Your Motor Here® compatible for easy direct drive motor installation

Features & Ordering

Download the MXB-S Brochure for full details on features

MXB-S Brochure

MXB-S Features

MXB-S Actuator Ordering

Specifications

MXB-S Maximum Stroke

Size MXB-S 16 MXB-S 25 MXB-S 32 MXB-S 40 MXB-S 50 MXB-S 63
Standard 200 in 414 in 413 in 412 in 410 in 217 in
Metric 5,080 mm 10,516 mm 10,490 mm 10,465 mm 10,414 mm 5,512 mm

M XB-S Maximum Force

Size MXB-S 16 MXB-S 25 MXB-S 32 MXB-S 40 MXB-S 50 MXB-S 63
Standard 38 lbf 151 lbf 209 lbf 250 lbf 325 lbf 418 lbf
Metric 169 N 672 N 930 N 1,112 N 1,446 N 1,859 N

MXB-S Maximum Load

Size MXB-S 16 MXB-S 25 MXB-S 32 MXB-S 40 MXB-S 50 MXB-S 63
Standard 35 lbs 70 lbs 150 lbs 225 lbs 315 lbs 520 lbs
Metric 16 kg 32 kg 68 kg 102 kg 143 kg 236 kg

MXB-S Maximum Speed

Size MXB-S 16 MXB-S 25 MXB-S 32 MXB-S 40 MXB-S 50 MXB-S 63
Standard 100 in/sec 100 in/sec 100 in/sec 100 in/sec 100 in/sec 100 in/sec
Metric 2,540 mm/sec 2,540 mm/sec 2,540 mm/sec 2,540 mm/sec 2,540 mm/sec 2,540 mm/sec

MXB Specifications and Breakaway Torque

Dimensions

MXB-S Actuator Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Application Checklists

Certifications

Flyers

Tech Bulletins

Terms & Conditions

Success Stories

Can Lid Transfer

Challenge: Pick and place can lid transfer for handling and packaging equipment
Product Family: Electric
Product Used: MXB, JVL