MXB-U Actuators
MXB-U belt driven actuators are designed for applications where loads are externally guided and supported.
The MXB-U belt driven actuator is a compact linear belt solution for use in applications where higher speeds are desired but loads are supported by existing guides & supports.
- High speed and acceleration capabilities up to 1200 in/sec2 (30.5 mm/sec2)
- 6 body sizes accommodate a wide range of forces and loads
- Polyurethane belt with steel members resists stretching
- Excellent repeatability, high duty cycle performance
- Choose MXB belt drive for longer strokes than screw drive actuators
Features & Ordering
Download the MXB-U Brochure for full details on features
MXB-U Features

MXB-U Ordering

Specifications
Size | MXB-U 16 | MXB-U 25 | MXB-U 32 | MXB-U 40 | MXB-U 50 | MXB-U 63 |
---|---|---|---|---|---|---|
Standard | 200 in | 414 in | 413 in | 412 in | 410 in | 217 in |
Metric | 5,080 mm | 10,516 mm | 10,490 mm | 10,465 mm | 10,414 mm | 5,512 mm |
Size | MXB-U 16 | MXB-U 25 | MXB-U 32 | MXB-U 40 | MXB-U 50 | MXB-U 63 |
---|---|---|---|---|---|---|
Standard | 38 lbf | 151 lbf | 209 lbf | 250 lbf | 325 lbf | 418 lbf |
Metric | 169 N | 672 N | 930 N | 1,112 N | 1,446 N | 1,859 N |
Size | MXB-U 16 | MXB-U 25 | MXB-U 32 | MXB-U 40 | MXB-U 50 | MXB-U 63 |
---|---|---|---|---|---|---|
Standard | 200 in/sec | 200 in/sec | 200 in/sec | 200 in/sec | 200 in/sec | 200 in/sec |
Metric | 5,080 mm/sec | 5,080 mm/sec | 5,080 mm/sec | 5,080 mm/sec | 5,080 mm/sec | 5,080 mm/sec |
MXB-U Specifications and Breakaway Torque

Dimensions
MXB-U Rodless Belt Drive Actuator & Option Dimensions

Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- MXB Belt-Driven Linear Actuator Product Catalog
- Gantry & Multi-Axis Solutions Brochure
- Soluciones Gantry y Multieje (^ES Gantry brochure)
- OEM Actuator Solutions Brochure
E-Books
Guides
Terms & Conditions
White Papers
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- Select the right linear actuator: Making sense of manufacturer specifications
- Specifying electric rodless actuators: Ten tips for maximizing actuator life and system performance
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Screw-driven vs. belt-driven rodless actuators: How to select drive trains for reliability, efficiency and long service life
- Introduction to accuracy and repeatability in linear motion systems
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)
- Elektrische Antriebe und Pneumatikzylinder: Ein Vergleich basierend auf den Gesamtbetriebskosten weißes Papier (GERMAN, TCO WhitePaper)
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (GERMAN, Electric vs Hydraulic WP)
- Designing Gantry and Multi-Axis Automation Systems