MG Magnetic Linear Cylinders
Magnetic cylinders are an excellent choice for applications with environmental concerns.
The MG magnetic linear cylinder has no mechanical connection of the carrier to the piston resulting in easy rotation of its mounting block for mounting flexibility.
- Magnetic coupling strengths up to 100 lbs (45.4 kg)
- Field repairable design minimizes downtime
- Fully enclosed actuator body for contaminant prevention
Features & Ordering
Download the Magnetic Linear Cylinder Brochure for full details on features
MG Features

MG Ordering

Specifications
Size | MG 100 |
---|---|
Standard | 1.00 in |
Metric | 25 mm |
Size | MG 100 |
---|---|
Standard | 80 in |
Metric | 2,032 mm |
Size | MG 100 |
---|---|
Standard | 78 lbf |
Metric | 347 N |
Size | MG 100 |
---|---|
Standard | 100 lb |
Metric | 445 N |
MG Specs

MG Performance Specs

Dimensions
MG Dimensions

Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- Magnetically Coupled Cylinder and Slides Catalog
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Pneumatic Actuator Catalog
- OEM Actuator Solutions Brochure