![ME20-Mechanical-Disc-Brake](https://www.tolomatic.com/wp-content/uploads/2022/06/ff2a8333c6e64f7eaed12173872bd76b-orig.jpg)
ME20 Series Mechanical Disc Brake
The ME20 mechanical disc brake series provides up to 8500 in-lbs (960 Nm) of torque. ME20 mechanical disc brakes are single acting and available with long, short or machined cam levers.
- Durable aluminum construction
- Replaceable high-grade friction material
- Accommodates disc diameters up to 16 inches (406 mm)
- Optional floating bracket
ME20 General Specs
![](https://www.tolomatic.com/wp-content/uploads/2022/06/9900-4009_09_PTcat-59-738x1024.png)
ME20 Performance Data
![](https://www.tolomatic.com/wp-content/uploads/2022/06/d85d2527036e4919a602c80e475f6066-orig-384x1024.jpg)
ME20 Long Lever Dimensions
![](https://www.tolomatic.com/wp-content/uploads/2022/06/9490ba8b9809418abe125336146beedc-orig-396x1024.jpg)
ME20 Machined CAM & Short Lever Dimensions
![](https://www.tolomatic.com/wp-content/uploads/2022/06/45c0ac5378da4f3a82527d4242dc0347-orig-782x1024.jpg)
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Parts & Maintenance Sheets
Terms & Conditions
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.