![ME10-Mechanical-Drisc-Brakes](https://www.tolomatic.com/wp-content/uploads/2022/06/380b8dcf3b234b3cae3eafc923bc5d74-orig.jpg)
ME10 Series Mechanical Disc Brake
The ME10 mechanical disc brake series provides up to 8930 in-lbs (1009 Nm) of torque. ME10 mechanical disc brakes are single acting and available with long, short or machined cam levers.
- Durable aluminum construction
- Replaceable high-grade friction material
- Accommodates disc diameters up to 16 inches (406 mm)
- Optional floating bracket
ME10 General Specs
![](https://www.tolomatic.com/wp-content/uploads/2022/06/9900-4009_09_PTcat-56-724x1024.png)
ME10 Performance Data
![](https://www.tolomatic.com/wp-content/uploads/2022/06/4cc08994579641f6a40b91106ff40a0f-orig-386x1024.jpg)
ME10 Long Lever Dimensions
![](https://www.tolomatic.com/wp-content/uploads/2022/06/9efb6ded505149569046330c521f40b7-orig-385x1024.jpg)
ME10 Machined CAM & Short Lever Dimensions
![](https://www.tolomatic.com/wp-content/uploads/2022/06/b025366aa5e54f75bb011f3a67cd91c0-orig-796x1024.jpg)
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Parts & Maintenance Sheets
Terms & Conditions
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.