Intensifier Kit for Caliper Disc Brakes

Tolomatic’s intensifier is intended for use with all non-spring retracting hydraulic caliper disc brakes and increases the output pressure to obtain the brake’s high torque handling capabilites without the use of high pressure hydraulic systems.

  • Reduce the number of required brake calipers
  • Operates at a 10:1 ratio of output pressure (hydraulic fluid) to input pressure (air)
  •  0.44 cubic inches of displacement

Order Now

Order Intensifier Kit

Part Number
1770-0002
1770-0003
1770-0004
Description
Intensifier kit with Buna-N Seal
Intensifier kit with EPR Seal
Intensifer kit with Viton Seal
Max. Output Pressure
1,000 psi
1,000 psi
1,000 psi
Max. Input Pressure
100 psi
100 psi
100 psi
Input to Output Ratio
1:10
1:10
1:10
Price
$557.96
USD
$558.39
USD
$558.20
USD

Features & Ordering

Download the Intensifier Kit Brochure for full details on features

Intensifier Kit Brochure

Dimensions

Intensifier Specs & Dimensions

Manuals & Part Sheets