IMA-S Stainless Steel Servo Motor Actuator
Hygienic servo actuators for the most demanding food and beverage applications
The IMA-S is a hygienically designed integrated electric servo actuator for the food and beverage processing industry. The IP69K rated design features a 316 stainless steel construction, hygienic fasteners and cord grips, ideal for effective cleaning.
- 2 body sizes with built-to-order stroke lengths and mounting options
- Forces up to 2,500 lbf (11.1 kN)
- Stroke lengths up to 18 inches (457 mm)
- Standard internal anti-rotate thrust rod option available
- IP69K standard protection against high pressure washdown
Find the right drive and cable connection to complete your system
Features & Ordering
Download the IMA-S Brochure for full details on features
IMA-S: Hygienic Integrated Servo Actuator Features

IMA-S Features & Advantages
IMA-S: Hygienic Integrated Servo Actuator Features
The efficient, corrosion resistant 316 stainless steel design of the IMA-S hygienic integrated servo motor actuator is power dense, and features:
- Skewed winding to minimizing cogging torque for smooth, repeatable motion
- A low electric time constraint motor for quick response
- Welded, polished joints to create exceptionally hygienic seams
- Chemically inert, wear resistant blue gaskets and o-rings
- Flexible feedback and cable options including single (DSL) and dual cable
- An FDA-approved field replaceable seal cartridge that is IP69K rated for wash-down protection
IMA-S Ordering

Specifications
Size | IMA-S 22 | IMA-S 33 | IMA-S 33SA |
---|---|---|---|
Standard | 12 in. | 18 in. | 12 in. |
Metric | 305 mm | 457 mm | 305 mm |
Size | IMA-S 22 | IMA-S 33 | IMA-S 33SA |
---|---|---|---|
Standard | 325 lbf | 2,500 lbf | 2,500 lbf |
Metric | 1.45 kN | 11.1 kN | 11.1 kN |
Size | IMA-S 22 | IMA-S 33 | IMA-S 33SA |
---|---|---|---|
Standard | 19.6 in/sec | 19.6 in/sec | 19.6 in/sec |
Metric | 500 mm/sec | 500 mm/sec | 500 mm/sec |
IMA-S Performance Specifications

IMA Motor Specifications

Dimensions
IMA-S Dimensions

Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- Unternehmensübersicht (German, Corporate Overview brochure)
- 公司概述 (Chinese, Corporate Overview Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- IMA-S Hygienic Integrated Servo Actuator
- IMA-S Servoactuador Higienico Intergrado (IMA-S b, Spanish transl)
- IMA ACTUADORES Opciones extendidas del catálogo (^ES IMA extended catalog)
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- Soluciones para Alimentos y Bebidas (Spanish, Food & Beverage Solutions Brochure)
- Medical and Life Sciences brochure
- Electric Pressing Solutions Brochure
- OEM Actuator Solutions Brochure
E-Books
Flyers
- IMA-S Hygienic Integrated Servo Actuator Flyer
- IMA-S Hygienic Integrated Servo Actuator, Integrated Servo Linear Actuator Flyer (German translation)
- IMA-S ACTUADOR CON MOTOR INTEGRADO DE ACERO INOXIDABLE (Spanish - IMA-S Stainless steel integrated motor/actuator)
- Revolutionize Volumetric Filler Performance
Guides
Software & Firmware
Terms & Conditions
Videos
White Papers
- Utilizzo degli attuatori elettrici nelle applicazioni di processo (WP: IT: Actuators for F&B processing applications)
- How roller-screw and ball-screw actuators compare in high-force applications:
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Top 5 best practices for designing electric actuators into food processing equipment
- Elektrische Antriebe und Pneumatikzylinder: Ein Vergleich basierend auf den Gesamtbetriebskosten weißes Papier (GERMAN, TCO WhitePaper)
- Designing Gantry and Multi-Axis Automation Systems
- Diez Consejos Óptimos: Cómo especificar los actuadores eléctricos de vástago para obtener rendimiento, confiabilidad y eficiencia óptimos
- Comparación de la tecnología de los actuadores eléctricos: Diseños integrados y tradicionales
- Medical Device Motion Design Considerations
- Integrierte und traditionelle Bauweisen Weißbuch (DE, Integrated and traditional designs WP)
- Unleashing the Capabilities of the Linear Servo Press in Manufacturing
- Liberar las Capacidades de la Servoprensa Lineal en la Fabricación
- Making the Jump to Electric