IMA Food Grade Servo Actuator

The IMA food grade servo linear actuator offers sanitary protection in wash-down applications. 

IMA food grade servo actuators offer a white epoxy food grade coating, food grade grease and are available with stainless-steel fasteners, rod and rod ends. Features a unique integrated motor design in a compact, sanitary package. 

  • 4 body sizes with built-to-order stroke lengths and mounting options 
  • Stroke lengths up to 18 inches (457 mm)
  • Forces up to 8,000 lbf (35.8 kN) 
  • Ball and Roller Screw options 
  • IP67 option to protect against dust and water ingress 

Find the right drive and cable connection to complete your system

Drive Integration Tool

Features & Ordering

Download the IMA Brochure for full details on features

IMA Brochure

IMA Features

IMA Ordering

Specifications

IMA-WP Maximum Stroke

Size IMA-WP 22 IMA-WP 33 IMA-WP 44 IMA-WP 55
Standard 12 in. 18 in. 18 in. 18 in.
Metric 305 mm 457 mm 457 mm 457 mm

IMA-WP Maximum Force

Size IMA-WP 22 IMA-WP 33 IMA-WP 44 IMA-WP 55
Standard 325 lbf 2,500 lbf 4,150 lbf 6,875 lbf
Metric 1.45 kN 11.1 kN 18.5 kN 30.6 kN

IMA-WP Maximum Speed

Size IMA-WP 22 IMA-WP 33 IMA-WP 44 IMA-WP 55
Standard 28 in/sec 48 in/sec 52.5 in/sec 31.4 in/sec
Metric 711 mm/sec 1,219 mm/sec 1,334 mm/sec 787 mm/sec

IMA Performance Specifications

IMA Motor Specifications

Dimensions

IMA Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Certifications

Software & Firmware

Terms & Conditions

White Papers

Success Stories

Injection Molding-Hot Runner

Challenge: An injection molding OEM was struggling with long lead times from their existing electric actuator supplier.
Product Family: IMA Integrated Motor Actuator
Product Used: IMA

Injection Molding-Aseptic Plastic

Challenge: Precise positioning of product, blowers, sealers, welders, and more.
Product Family: Electric
Product Used: IMA Integrated Motor Actuator

Beef Processing

Product Family: Electric
Product Used: Positioning a saw blade for processing beef.