H220I Series Cast Iron Hydraulic Disc Brake

The H220I cast iron hydraulic disc brake series provides up to 31,000 in-lbs (3503 Nm) of torque at a maximum pressure of 1000 PSI (68.95 bar). The H220I cast iron hydraulic disc brake series offers single acting and double acting models.

  • Durable cast iron construction
  • Replaceable high-grade friction material
  • Buna-N seals are standard with EPR and Viton® seals as optional
  • Accommodates disc diameters up to 16 inches (406 mm)
  • Other options include floating bracket

Order H220I – Double Acting

Part Number
0735-0403
0735-0407
0735-0404
0735-0408
0735-0405
0735-0409
0735-0406
0735-0410
Model
H220DACI
H220DACIG
H220DBCI
H220DBCIG
H220DLCI
H220DLCIG
H220DECI
H220DECIG
Max. Dynamic Torque
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
Max. Static Torque
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
Disc Diameter
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
3/8 in
3/8 in
1/2 in
1/2 in
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Added Options
- - -
EPR Seals
- - -
EPR Seals
EPR Seals
EPR Seals
- - -
EPR Seals
Weight
12.00 lbs
12.00 lbs
12.00 lbs
12.00 lbs
12.00 lbs
12.00 lbs
12.00 lbs
12.00 lbs
Price
$513.26
USD
$509.78
USD
$586.94
USD
$590.72
USD
$1,903.16
USD
$500.51
USD
$572.13
USD
$551.98
USD

Order H220I – Single Acting

Part Number
0733-0402
0733-0406
0733-0403
0733-0407
0733-0404
Model
H220SACI
H220SACIG
H220SBCI
H220SBCIG
H220SBCI
Max. Dynamic Torque
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
Max. Static Torque
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
Disc Diameter
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
3/8 in
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Added Options
- - -
EPR Seals
- - -
EPR Seals
- - -
Weight
9.00 lbs
9.00 lbs
9.00 lbs
9.00 lbs
9.00 lbs
Price
$415.92
USD
$415.84
USD
$420.78
USD
$421.97
USD
$419.25
USD

H220I Features

H220I Specs & Torque

H220I Dimensions

Information Center:

English
Chinese
German
Spanish

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor