H20 Series Hydraulic Disc Brake

The H20 hydraulic disc brake series provides up to 10,000 in-lbs (1130 Nm) of torque at a maximum pressure of 1000 PSI (68.95 bar). The H20 hydraulic disc brake series offers single acting and double acting models.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Buna-N seals are standard with EPR and Viton® seals as optional
  • Accommodates disc diameters up to 16 inches (406 mm)
  • Other options include retractable pistons and floating bracket

Order Now

Order H20 – Double Acting

Part Number
0720-0010
0720-0011
0728-0010
0728-0011
0721-0010
Model
H20DAC
H20DACG
H20DARC
H20DARCG
H20DARCG
Max. Dynamic Torque
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,285 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,285 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,285 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,285 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,285 in-lb
Max. Static Torque
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
5/32 in
5/32 in
5/32 in
1/4 in
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Added Options
- - -
EPR Seals
Retractable Pistons
Retractable Pistons, EPR Seals
- - -
Weight
2.0 lbs.
2.0 lbs.
2.0 lbs.
2.0 lbs.
2.0 lbs.
Price
$181.86
USD
$185.25
USD
$204.61
USD
$209.27
USD
$182.34
USD

Scroll right and left to view more details.

Order H20 – Single Acting

Part Number
0724-0010
0724-0012
0722-0010
0722-0013
0724-0014
Model
H20SAC
H20SACG
H20SBC
H20SBCG
H20SLC
Max. Dynamic Torque
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,285 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,285 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,285 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,285 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,285 in-lb
Max. Static Torque
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
Effective Piston Area
2 in²
2 in²
2 in²
2 in²
2 in²
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
3/8 in
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Added Options
- - -
EPR Seals
- - -
EPR Seals
- - -
Weight
1.50 lbs
1.50 lbs
1.50 lbs
1.50 lbs
1.50 lbs
Price
$137.73
USD
$138.92
USD
$147.56
USD
$148.72
USD
$198.75
USD

Scroll right and left to view more details.

Features & Ordering

Download the H20 Brochure for full details on features

H20 Brochure

Specifications

H20 Specs & Torque

Dimensions

H20 Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish