H10 Series Hydraulic Disc Brake

The H10 hydraulic disc brake series provides up to 5000 in-lbs (565 Nm) of torque at a maximum pressure of 1000 PSI (68.95 bar). The H10 hydraulic disc brake series offers single acting and double acting models.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Buna-N seals are standard with EPR and Viton® seals as optional
  • Accommodates disc diameters up to 16 inches (406 mm)
  • Other options include retractable pistons and floating bracket

Order Now

Order H10 – Double Acting

Part Number
0701-0010
0701-0011
0708-0010
0708-0011
0702-0010
Model Code
H10DAC
H10DACG
H10DARC
H10DARCG
H10DARCG
Max. Dynamic Torque
16" Disc: 5,128 in-lb, 6-5/16" Disc: 1,737 in-lb
16" Disc: 5,128 in-lb, 6-5/16" Disc: 1,737 in-lb
16" Disc: 5,128 in-lb, 6-5/16" Disc: 1,737 in-lb
16" Disc: 5,128 in-lb, 6-5/16" Disc: 1,737 in-lb
16" Disc: 5,128 in-lb, 6-5/16" Disc: 1,737 in-lb
Max. Static Torque
16" Disc: 2,930 in-lb, 6-5/16" Disc: 993 in-lb
16" Disc: 2,930 in-lb, 6-5/16" Disc: 993 in-lb
16" Disc: 2,930 in-lb, 6-5/16" Disc: 993 in-lb
16" Disc: 2,930 in-lb, 6-5/16" Disc: 993 in-lb
16" Disc: 2,930 in-lb, 6-5/16" Disc: 993 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
5/32 in
5/32 in
5/32 in
1/4 in
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Weight
1.00 lbs
1.00 lbs
1.00 lbs
1.00 lbs
1.00 lbs
Added Options
- - -
EPR Seals
Retractable Pistons
Retractable Pistons, EPR Seals
- - -
Price
$174.77
USD
$177.42
USD
$200.72
USD
$193.82
USD
$173.03
USD

Scroll right and left to view more details.

Order H10 – Single Acting

Part Number
0705-0010
0705-0008
0703-0010
0705-0011
0705-0009
Model
H10SAC
H10SACG
H10SBC
H10SAFC
H10SAFCG
Max. Dynamic Torque
16" Disc: 5,128 in-lb, 6-5/16" Disc: 1,737 in-lb
16" Disc: 5,128 in-lb, 6-5/16" Disc: 1,737 in-lb
16" Disc: 5,128 in-lb, 6-5/16" Disc: 1,737 in-lb
16" Disc: 5,128 in-lb, 6-5/16" Disc: 1,737 in-lb
16" Disc: 5,128 in-lb, 6-5/16" Disc: 1,737 in-lb
Max. Static Torque
16" Disc: 2,930 in-lb, 6-5/16" Disc: 993 in-lb
16" Disc: 2,930 in-lb, 6-5/16" Disc: 993 in-lb
16" Disc: 2,930 in-lb, 6-5/16" Disc: 993 in-lb
16" Disc: 2,930 in-lb, 6-5/16" Disc: 993 in-lb
16" Disc: 2,930 in-lb, 6-5/16" Disc: 993 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
5/32 in
1/4 in
5/32 in
5/32 in
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Weight
0.75 lbs
0.75 lbs
0.75 lbs
1.50 lbs
1.50 lbs
Added Options
- - -
EPR Seals
- - -
Floating Bracket
Floating Bracket, EPR Seals
Price
$123.00
USD
$123.48
USD
$117.29
USD
$147.09
USD
$147.31
USD

Scroll right and left to view more details.

Features & Ordering

Download the H10 Brochure for full details on features

H10 Brochure

Specifications

H10 Specs & Torque

Dimensions

H10 Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish