![H/ME220-Hydraulic-Mechanical-Brake](https://www.tolomatic.com/wp-content/uploads/2022/06/e8349f3236404e408108002bd8af0ef9-orig.jpg)
H/ME220 Series Hydraulic/Mechanical Brake
The H/ME220 hydraulic and mechanical brakes are available in single acting models with float pin holes that can accommodate up to 1/2 inch (12.7 mm) thick discs.
- Durable aluminum construction
- Replaceable high-grade friction material
- Optional Buna-N seals
- Maximum disc diameter of 16 inches (406 mm)
H/ME220 Specs & Torque
![](https://www.tolomatic.com/wp-content/uploads/2022/06/9900-4009_09_PTcat-54-726x1024.png)
H/ME220 Mechanical Performance Data
![](https://www.tolomatic.com/wp-content/uploads/2022/06/21a6464a17f24d7ba1595c3bfd19b146-orig-394x1024.jpg)
H/ME220 Dimensions
![](https://www.tolomatic.com/wp-content/uploads/2022/06/1ff6b9905d1c491aa3c6c58ce5a1b2d4-orig-384x1024.jpg)
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Parts & Maintenance Sheets
Terms & Conditions
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.