H/ME20 Series Hydraulic/Mechanical Brake

The H/ME20 hydraulic and mechanical brakes are single acting and can be specified with long, short, or machined cam levers.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Optional Buna-N seals and floating bracket
  • Maximum disc diameter of 16 inches (406 mm)

Order Now

Order H/ME20

Part Number
0755-0300
0755-0600
0755-0310
0755-0610
0755-0510
Model
H/ME20MAG
H/ME20MAGG
H/ME20MBG
H/ME20MBGG
H/ME20MBFGG
Hydraulic Max. Dynamic Torque
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,284 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,284 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,284 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,284 in-lb
16" Disc: 10,260 in-lb, 6-5/16" Disc: 3,284 in-lb
Mechanical Max. Dynamic Torque
- - -
- - -
- - -
- - -
- - -
Hydraulic Max. Static Torque
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
16" Disc: 5,130 in-lb, 6-5/16" Disc: 1,642 in-lb
Mechanical Max. Static Torque
16" Disc: 4,312 in-lb, 6-5/16" Disc: 1,380 in-lb
16" Disc: 4,312 in-lb, 6-5/16" Disc: 1,380 in-lb
16" Disc: 4,312 in-lb, 6-5/16" Disc: 1,380 in-lb
16" Disc: 4,312 in-lb, 6-5/16" Disc: 1,380 in-lb
16" Disc: 4,312 in-lb, 6-5/16" Disc: 1,380 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
1/4 in
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Max. Lever Force
450 lbs
450 lbs
450 lbs
450 lbs
450 lbs
Lever Style
Machined Cam
Machined Cam
Machined Cam
Machined Cam
Machined Cam
Added Options
Buna-N Seal
- - -
Buna-N Seal
- - -
Floating Bracket
Weight
1.50 lbs
1.50 lbs
1.50 lbs
1.50 lbs
2.25 lbs
Price
$964.56
USD
$964.56
USD
$964.56
USD
$964.56
USD
$964.56
USD

Scroll right and left to view more details.

Features & Ordering

Download the H/ME20 Brochure for full details on features

H/ME20 Brochure

Specifications

H/ME20 General Specs & Sizing

Dimensions

H/ME20 Long Lever Dimensions

Additional Resources

Information Center:

English
Chinese
German
Spanish

Catalogs & Brochures

Terms & Conditions