FS595 Dual Series Ductile Iron Spring Applied Disc Brake

The FS595 dual spring applied disc brake series doubles the torque of the FS595 series to 62,000 in-lbs (7005 Nm) of static torque (based on linings with no wear). FS595 spring applied disc brakes are double acting with floating mount and fixed disc.

  • Durable ductile iron construction
  • Replaceable high-grade friction material
  • Safety brake with high force storage capabilities
  • Minimum disc diamater of 14 inches (355 mm) and maximum disc diameter of 16 inches (406 mm)

Order FS595 Dual Spring Applied Disc Brake

Part Number
0782-0006
0782-0007
0782-0008
0782-0003
Model
FS595DCIKL
FS595DCIKE
FS595DCIKN
FS595DCIKQ
Max. Static Torque
16" Disc: 62,160 in-lb
16" Disc: 62,160 in-lb
16" Disc: 62,160 in-lb
16" Disc: 62,160 in-lb
Maximum Tangential Force
9,240 lbf
9,240 lbf
9,240 lbf
9,240 lbf
Disc Diameter
14" to Unlimited
14" to Unlimited
14" to Unlimited
14" to Unlimited
Disc Thickness
3/8 in
1/2 in
1 in
1-1/2 in
Maximum Pressure
2,000 PSI
2,000 PSI
- - -
2,000 PSI
Min. Release Pressure
1,400 PSI
1,400 PSI
- - -
1,400 PSI
Added Options
Manual Wear Compensation, Viton (R) Seals
Manual Wear Compensation, Viton (R) Seals
Manual Wear Compensation, Viton (R) Seals
Manual Wear Compensation, Viton (R) Seals
Weight
72.0 lb
72.0 lb
72.0 lb
72.0 lb
Price
$3,236.64
USD
$2,856.43
USD
$2,910.48
USD
$2,711.42
USD

FS595 Dual Features

FS595 Dual Specs & Torque

FS595 Dual Dimensions

Information Center:

English
Chinese
German
Spanish

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor