FS220C Aluminum Spring Applied Brake

The FS220C spring applied disc brake series provides up to 13,750 in-lbs (1554 Nm) of static torque (based on linings with no wear). FS220C spring applied disc brakes are single acting with floating mount and fixed disc.

  • Requires 1500 PSI (103.5 bar) of pressure for release
  • Durable die-cast aluminum construction
  • Replaceable high-grade friction material
  • Safety brake with high force storage capabilities
  • Accommodates disc diameters up to 16 inches (406 mm)

Order Now

Order FS220C Disc Brake

Part Number
0741-0000
0741-0018
0741-0020
0741-0022
Model
FS220CA
FS220CB
FS220CL
FS220CE
Max. Static Torque
16" Disc: 13,699 in-lb, 6-5/16" Disc: 4,522 in-lb
16" Disc: 13,699 in-lb, 6-5/16" Disc: 4,522 in-lb
16" Disc: 13,699 in-lb, 6-5/16" Disc: 4,522 in-lb
16" Disc: 13,699 in-lb, 6-5/16" Disc: 4,522 in-lb
Maximum Tangential Force
1,900 lbf
1,900 lbf
1,900 lbf
1,900 lbf
Disc Diameter
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
Disc Thickness
5/32 in
1/4 in
3/8 in
1/2 in
Maximum Pressure
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
Min. Release Pressure
1,500 PSI
1,500 PSI
1,500 PSI
1,500 PSI
Added Options
Floating Bracket
Floating Bracket
Floating Bracket
Floating Bracket
Weight
8.00 lbs
8.00 lbs
8.00 lbs
8.00 lbs
Price
$868.11
USD
$897.84
USD
$914.31
USD
$919.10
USD

Scroll right and left to view more details.

Features & Ordering

Download the FS220C Brochure for full details on features

FS220C Brochure

FS220C Features

Specifications

FS220C Specs & Torque

Dimensions

FS220C Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish