FS220B Series Spring Applied Disc Brake

The FS220B spring applied disc brake series provides up to 6750 in-lbs (763 Nm) of static torque (based on linings with no wear). FS220B spring applied disc brakes are single acting with floating mount and fixed disc.

  • Requires 750 PSI (51.75 bar) of pressure for release
  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Safety brake with high force storage capabilities
  • Accommodates disc diameters up to 16 inches (406 mm)

Order FS220B Disc Brake

Part Number
0740-0000
0740-0017
0740-0019
0740-0021
Model
FS220BA
FS220BB
FS220BL
FS220BE
Max. Static Torque
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
Maximum Tangential Force
930 lbf
930 lbf
930 lbf
930 lbf
Disc Diameter
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
Disc Thickness
5/32 in
1/4 in
3/8 in
1/2 in
Weight
8.00 lbs
8.00 lbs
8.00 lbs
8.00 lbs
Maximum Pressure
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
Min. Release Pressure
750 PSI
750 PSI
750 PSI
750 PSI
Added Options
Floating Bracket
Floating Bracket
Floating Bracket
Floating Bracket
Weight
8.00 lbs
8.00 lbs
8.00 lbs
8.00 lbs
Price
$617.14
USD
$635.71
USD
$648.43
USD
$643.44
USD

FS220B Features

FS220B Specs & Torque

FS220B Dimensions

Information Center:

English
Chinese
German
Spanish

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor