FS20 Series Spring Applied Disc Brake

The FS20 spring applied disc brake series provides up to 3250 in-lbs (367 Nm) of static torque (based on linings with no wear). FS20 spring applied disc brakes are single acting and can be specified with either hydraulic or pneumatic disc release. Available in floating mount/fixed disc models.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Safety brake with high force storage capabilities
  • Optional EPR seals
  • Accommodates disc diameters up to 16 inches (406 mm)

Order FS20 Disc Brake

Part Number
0760-0000
0760-0003
0760-0001
0760-0004
0760-0023
0760-0016
Model
FS20A
FS20AG
FS20B
FS20BG
FS20PA
FS20PB
Max. Static Torque
16″ Disc: 3,313 in-lb, 6-5/16″ Disc: 1,061 in-lb
16″ Disc: 3,313 in-lb, 6-5/16″ Disc: 1,061 in-lb
16″ Disc: 3,313 in-lb, 6-5/16″ Disc: 1,061 in-lb
16″ Disc: 3,313 in-lb, 6-5/16″ Disc: 1,061 in-lb
16″ Disc: 2,315 in-lb, 6-5/16″ Disc: 741 in-lb
16″ Disc: 2,315 in-lb, 6-5/16″ Disc: 741 in-lb
Maximum Tangential Force
465 lbf
465 lbf
465 lbf
465 lbf
325 lbf
325 lbf
Disc Diameter
Any
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
5/32 in
1/4 in
Maximum Pressure
500 PSI
500 PSI
500 PSI
500 PSI
100 PSI
100 PSI
Min. Release Pressure
750 PSI
750 PSI
750 PSI
750 PSI
80 PSI
80 PSI
Added Options
- - -
EPR Seals
- - -
EPR Seals
- - -
- - -
Weight
4.00 lbs
4.00 lbs
4.00 lbs
4.00 lbs
4.00 lbs
4.00 lbs
Price
$328.07
USD
$328.82
USD
$351.96
USD
$536.78
USD
$816.98
USD
$816.98
USD

FS20 Features

FS20 Specs & Torque

FS20 Dimensions

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor