Float-a-Shaft® Compact 1 to 1 Ratio Right Angle Gearboxes with Low Torque Journal Bearing
The compact Float-A-Shaft® 1:1 low torque right angle gearbox offers maximum torques up to 100 in-lbs (11.3 Nm) depending on input RPMs. Models available with standard and foot mounts.
- Slides along shafting limited only by keyway length
- Precision finish on mating surfaces for tight metal-to-metal assembly
- Case forming lubricant reservoir
- Races are keyed to shaft for simultaneous rotation
Order Float-A-Shaft® 1:1 Low Torque – Standard Mount
Part Number
0106-0000
0105-0000
0108-0000
0107-0000
0109-0000
0110-0000
“A” Bore Size
1/2 in
1/2 in
1/2 in
1/2 in
5/8 in
5/8 in
“B” Bore Size
1/2 in
1/2 in
5/8 in
5/8 in
5/8 in
5/8 in
Rotation
RH
LH
RH
LH
LH
RH
Max. Input Torque
100 in-lb at 225 RPM
100 in-lb at 225 RPM
100 in-lb at 225 RPM
100 in-lb at 225 RPM
100 in-lb at 225 RPM
100 in-lb at 225 RPM
A Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
B Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Mounting Style
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Weight
1.50 lbs
1.50 lbs
1.50 lbs
1.50 lbs
1.50 lbs
1.50 lbs
Price
$227.84
USD
USD
$227.84
USD
USD
$227.84
USD
USD
$227.84
USD
USD
$227.84
USD
USD
$227.84
USD
USD
Order Float-A-Shaft® 1:1 Low Torque – Foot Mount
Part Number
0112-0000
0111-0000
0114-0000
0113-0000
0116-0000
0115-0000
“A” Bore Size
1/2 in
1/2 in
1/2 in
1/2 in
5/8 in
5/8 in
“B” Bore Size
1/2 in
1/2 in
5/8 in
5/8 in
5/8 in
5/8 in
Rotation
RH
LH
RH
LH
RH
LH
A Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
B Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
Max. Input Torque
100 in-lb at 225 RPM
100 in-lb at 225 RPM
100 in-lb at 225 RPM
100 in-lb at 225 RPM
100 in-lb at 225 RPM
100 in-lb at 225 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Mounting Style
Foot Mount
Foot Mount
Foot Mount
Foot Mount
Foot Mount
Foot Mount
Weight
1.75 lbs
1.75 lbs
1.75 lbs
1.75 lbs
1.75 lbs
1.75 lbs
Price
$277.51
USD
USD
$277.50
USD
USD
$261.95
USD
USD
$261.95
USD
USD
$261.95
USD
USD
$261.95
USD
USD
Float-a-Shaft: Compact 1:1 Low Torque Specs
Float-a-Shaft: Compact 1:1 Low Torque Dimensions
Information Center:
English
Chinese
German
Spanish