![Right-Angle-Float-a-Shaft](https://www.tolomatic.com/wp-content/uploads/2022/06/1295ee26fa514351964a11da45ed38e1-orig.jpg)
Float-A-Shaft® 3 to 2 Ratio Right Angle Gearboxes with Low Torque Journal Bearing
The Float-A-Shaft® 3 to 2 low torque right angle gearbox offers maximum torques up to 800 in-lbs (90.4 Nm) depending on input RPMs. Models available with standard mounts and flat mounts.
- Slides along shafting limited only by keyway length
- Precision finish on mating surfaces for tight metal-to-metal assembly
- Case forming lubricant reservoir
- Races are keyed to shaft for simultaneous rotation
Float-a-Shaft: Standard 3:2 Low Torque Specs
![](https://www.tolomatic.com/wp-content/uploads/2022/06/30e337c67ec84ecfa0e56d413402d6a7-orig-460x1024.jpg)
Float-a-Shaft: Standard 3:2 Low Torque Dimensions
![](https://www.tolomatic.com/wp-content/uploads/2022/06/a99c843af13543df945b4ab91bab1961-orig-784x1024.jpg)
Float-a-Shaft: Standard 3:2 Low Torque Flat Base Dimensions
![](https://www.tolomatic.com/wp-content/uploads/2022/06/ee4209a146e646dbaec7a07478d34d6e-orig-794x1024.jpg)
Float-a-Shaft Rotation & Installation Guidelines
![](https://www.tolomatic.com/wp-content/uploads/2022/06/edbcba88d00046e992b3e48159b15218-orig-780x1024.jpg)
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Power Transmission Catalog
- OEM Actuator Solutions Brochure
Certifications
Parts & Maintenance Sheets
Terms & Conditions
Application Checklists
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.
Find a Tolomatic distributor
Float-a-Shaft Rotation & Selection Guidelines
![](https://www.tolomatic.com/wp-content/uploads/2022/06/e74ba158a8c348cb9c553138c91d2bf6-orig-784x1024.jpg)