![Right-Angle-Float-A-Shaft-GearBoxes-2:1-Ratio-Low-Torque-Plain-bearing](https://www.tolomatic.com/wp-content/uploads/2022/06/3aa5e1bb1e7b4fb5814c8a768f4f85d2-orig.jpg)
Float-A-Shaft® 2 to 1 Ratio Right Angle Gearboxes with Low Torque Journal Bearing
The Float-A-Shaft® 2 to 1 low torque right angle gearbox offers maximum torques up to 720 in-lbs (81.4 Nm) depending on input RPMs. Models available with standard mounts and flat mounts.
- Slides along shafting limited only by keyway length
- Precision finish on mating surfaces for tight metal-to-metal assembly
- Case forming lubricant reservoir
- Races are keyed to shaft for simultaneous rotation
Float-a-Shaft: Standard 2:1 Low Torque Specs
![](https://www.tolomatic.com/wp-content/uploads/2022/06/7eb5770c6f34416293f90ab7815aea86-orig-510x1024.jpg)
Float-a-Shaft: Standard 2:1 Low Torque Dimensions
![](https://www.tolomatic.com/wp-content/uploads/2022/06/c443e1e5e07a46be9eb248c1ed97e404-orig-784x1024.jpg)
Float-a-Shaft: Standard 2:1 Low Torque Flat Base Dimensions
![](https://www.tolomatic.com/wp-content/uploads/2022/06/9bcbec030bfa48778f492159b95e8f6f-orig-783x1024.jpg)
Float-a-Shaft Rotation & Installation Guidelines
![](https://www.tolomatic.com/wp-content/uploads/2022/06/5b49ab9a5a38416b8590e30de4a3d71b-orig-780x1024.jpg)
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Power Transmission Catalog
- OEM Actuator Solutions Brochure
Certifications
Parts & Maintenance Sheets
Terms & Conditions
Application Checklists
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.
Find a Tolomatic distributor
Float-a-Shaft Rotation & Selection Guidelines
![](https://www.tolomatic.com/wp-content/uploads/2022/06/487cbe467c3d4e69822b05009c7629ce-orig-784x1024.jpg)