Float-A-Shaft® 2 to 1 Ratio Right Angle Gearboxes with High Torque Roller Bearing

The Float-A-Shaft® 2 to 1 high torque right angle gearbox offers both standard mounting and flat base mounting for application flexibility and maximum torque capabilities of 720 in-lbs (81.4 Nm).

  • Mechanically retained roller bearing for durability
  • Allows use of standard transmission shafting
  • Hardened steel thrust races and bearings
  • Races are keyed to shaft for simultaneous rotation

Order Now

Order Float-A-Shaft® 2:1 High Torque – Standard Mount

Part Number
0259-0200
0260-0200
0261-0200
0262-0200
0263-0200
“A” Bore Size
1/2 in
1/2 in
1/2 in
1/2 in
1/2 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
Rotation
RH
LH
RH
LH
RH
A Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
Max. Input Torque
890 in-lb at 50 RPM
890 in-lb at 50 RPM
890 in-lb at 50 RPM
890 in-lb at 50 RPM
890 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
Mounting Style
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Weight
6.25 lbs
6.25 lbs
6.25 lbs
6.25 lbs
6.25 lbs
Price
$561.95
USD
$561.95
USD
$561.95
USD
$561.95
USD
$561.95
USD

Scroll right and left to view more details.

Order Float-A-Shaft® 2:1 High Torque – Flat Base Mount

Part Number
0279-0200
0280-0200
0281-0200
0283-0200
0284-0200
“A” Bore Size
1/2 in
1/2 in
1/2 in
1/2 in
1/2 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 1/4 in
1 1/4 in
Rotation
RH
LH
RH
RH
LH
A Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
Max. Input Torque
890 in-lb at 50 RPM
890 in-lb at 50 RPM
890 in-lb at 50 RPM
890 in-lb at 50 RPM
890 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
Mounting Style
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Weight
6.75 lbs
6.75 lbs
6.75 lbs
6.75 lbs
6.75 lbs
Price
$608.94
USD
$608.94
USD
$608.94
USD
$608.94
USD
$608.94
USD

Scroll right and left to view more details.

Features & Ordering

Download the Float-a-Shaft® Brochure for full details on features

Float-a-Shaft® Brochure

Float-a-Shaft: Standard 2:1 High Torque Features

Specifications

Float-a-Shaft: Standard 2:1 High Torque Specs

Dimensions

Float-a-Shaft: Standard 2:1 High Torque Dimensions

Float-a-Shaft: Standard 2:1 High Torque Flat Base Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish