Float-A-Shaft® 2.5 to 1 Ratio Right Angle Gearboxes with Low Torque Journal Bearing

The Float-A-Shaft® 2.5 to 1 low torque right angle gearbox offers maximum torques up to  800 in-lbs (90.4 Nm) depending on input RPMs. Models available with standard mounts and flat mounts.

  • Slides along shafting limited only by keyway length
  • Precision finish on mating surfaces for tight metal-to-metal assembly
  • Case forming lubricant reservoir
  • Races are keyed to shaft for simultaneous rotation

Order Now

Order Float-A-Shaft® 2.5:1 Low Torque

Part Number
0403-0000
0404-0000
0407-0000
0408-0000
0411-0000
0412-0000
0417-0000
0418-0000
“A” Bore Size
1/2 in
1/2 in
1/2 in
1/2 in
1/2 in
1/2 in
5/8 in
5/8 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
1 1/4 in
3/4 in
3/4 in
A Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
3/16 x 3/32 in
3/16 x 3/32 in
Bearing Type
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Max. Input Torque
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Mounting Style
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Rotation
LH
RH
LH
RH
LH
RH
LH
RH
Weight
3.50 lbs
3.50 lbs
3.50 lbs
3.50 lbs
3.50 lbs
3.50 lbs
3.50 lbs
3.50 lbs
Price
$333.58
USD
$333.58
USD
$333.58
USD
$333.58
USD
$333.58
USD
$333.58
USD
$333.58
USD
$333.58
USD

Scroll right and left to view more details.

Features & Ordering

Download the Float-a-Shaft® Brochure for full details on features

Float-a-Shaft® Brochure

Float-a-Shaft: Standard 2.5:1 Low Torque Features

Specifications

Float-a-Shaft: Standard 2.5:1 Low Torque Specs

Dimensions

Float-a-Shaft: Standard 2.5:1 Low Torque Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish