Float-A-Shaft® 1 to 1 Ratio Right Angle Gearboxes with High Torque Roller Bearing

The Float-A-Shaft® 1 to 1 high torque right angle gearbox offers both standard mounting and flat base mounting for application flexibility and maximum torque capabilities of 1050 in-lbs (118.7 Nm).

  • Mechanically retained roller bearing for durability
  • Allows use of standard transmission shafting
  • Hardened steel thrust races and bearings
  • Races are keyed to shaft for simultaneous rotation

Order Float-A-Shaft® 1:1 High Torque – Standard Mount

Part Number
0203-0200
0204-0200
0205-0200
0206-0200
0207-0200
0208-0200
0209-0200
0210-0200
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
1 in
1 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
1 1/4 in
1 in
1 in
Rotation
RH
LH
RH
LH
RH
LH
RH
LH
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
Max. Input Torque
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
Mounting Style
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Weight
5.50 lbs
5.50 lbs
5.50 lbs
5.50 lbs
5.50 lbs
5.50 lbs
5.50 lbs
5.50 lbs
Price
$473.38
USD
$473.38
USD
$473.38
USD
$473.38
USD
$473.38
USD
$473.38
USD
$473.38
USD
$473.38
USD

Scroll right and left to view more details.

Order Float-A-Shaft® 1:1 High Torque – Flat Base Mount

Part Number
0217-0200
0218-0200
0219-0200
0220-0200
0221-0200
0222-0200
0223-0200
0224-0200
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
1 in
1 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
1 1/4 in
1 in
1 in
Rotation
RH
LH
RH
LH
RH
LH
RH
LH
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
Max. Input Torque
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
1050 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
Mounting Style
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Weight
6.50 lbs
6.50 lbs
6.50 lbs
6.50 lbs
6.50 lbs
6.50 lbs
6.50 lbs
6.50 lbs
Price
$516.44
USD
$516.44
USD
$516.44
USD
$516.44
USD
$516.44
USD
$516.44
USD
$516.44
USD
$516.44
USD

Scroll right and left to view more details.

Float-a-Shaft: Standard 1:1 High Torque Specs

Float-a-Shaft: Standard 1:1 High Torque Dimensions

Float-a-Shaft: Standard 1:1 High Torque Flat Base Dimensions

Application Checklists

Utilize the ordering tables above or links below

Find a Tolomatic distributor

Place An Order