Fixed Hub & Disc Assemblies with QD Bushings
Tolomatic fixed hub and disc assemblies with quick disconnect bushings are available with 6-5/16-, 8-, 10-, 12-, and 16-inch discs. Fixed hub and disc assemblies with quick disconnect bushings can be used with pneumatic, hydraulic, mechanical, or spring applied disc brakes.
- Carbon 1010 steel disc material
- Upper lock quick disconnect bushings
- Includes socket head cap screws and keyway set screws
Order Now
Order Fixed Hub & Disc Assemblies with QD Bushings
Part Number
0801-0109
0801-0110
0801-0112
0801-0116
0801-0117
Description
Disc 6-5/16" Fixed Hub & Disc Assembly w/ QD Bushing
Disc 6-5/16" Fixed Hub & Disc Assembly w/ QD Bushing
Disc 6-5/16" Fixed Hub & Disc Assembly w/ QD Bushing
Disc 6-5/16" Fixed Hub & Disc Assembly w/ QD Bushing
Disc 6-5/16" Fixed Hub & Disc Assembly w/ QD Bushing
Disc Diameter
6-5/16"
6-5/16"
6-5/16"
6-5/16"
6-5/16"
Disc Thickness
0.156 in
0.156 in
0.156 in
0.156 in
0.156 in
Bore Size
0.563 in
0.625 in
0.750 in
1.000 in
1.063 in
Key Size
.125 x .125 in
.188 x .188 in
.188 x .188 in
.250 x .250 in
.250 x .250 in
Torque Rating
3,000 in-lb
3,000 in-lb
3,000 in-lb
3,000 in-lb
3,000 in-lb
Max. BTU Per Hour
283.8
283.8
283.8
283.8
283.8
Weight
2.10 lbs
2.10 lbs
2.10 lbs
2.10 lbs
2.10 lbs
Features & Ordering
Download the Disc Assembly Brochure for full details on features
Specifications
Fixed Hub & Disc Assemblies Specs & Performance Data

Dimensions
Fixed Hub & Disc Assemblies with QD Bushings: Dimensions for 10-, 12- & 16-inch Discs

Fixed Hub & Disc Assemblies with QD Bushings: Specs and Dimensions for 6- & 8-inch Discs

Additional Resources
Information Center:
English
Chinese
German
Spanish