Fixed Hub & Disc Assemblies

Tolomatic fixed hub and disc assemblies are available with 6-5/16-, 8-, 10-, 12-, and 16-inch discs. Fixed hub and disc assemblies can be used with pneumatic, hydraulic, mechanical, or spring applied disc brakes.

  • Carbon 1010 steel disc material
  • Hubs are machined from cold rolled steel
  • Includes socket head cap screws and keyway set screws

Order Now

Order Fixed Hub & Disc Assemblies

Part Number
0801-0008
0801-0010
0801-0012
0801-0014
0801-0016
Description
Disc 6-5/16" Fixed Hub & Disc Assembly
Disc 6-5/16" Fixed Hub & Disc Assembly
Disc 6-5/16" Fixed Hub & Disc Assembly
Disc 6-5/16" Fixed Hub & Disc Assembly
Disc 6-5/16" Fixed Hub & Disc Assembly
Disc Diameter
6-5/16"
6-5/16"
6-5/16"
6-5/16"
6-5/16"
Disc Thickness
0.156 in
0.156 in
0.156 in
0.156 in
0.156 in
Bore Size
0.500 in
0.625 in
0.750 in
0.875 in
1.000 in
Key Size
.125 x .125 in
.188 x .188 in
.188 x .188 in
.188 x .188 in
.250 x .250 in
Torque Rating
3,000 in-lb
3,000 in-lb
3,000 in-lb
3,000 in-lb
3,000 in-lb
Max. BTU Per Hour
283.8
283.8
283.8
283.8
283.8
Weight
1.40 lbs
1.40 lbs
1.40 lbs
1.40 lbs
1.40 lbs
Price
$134.10
USD
$134.10
USD
$134.10
USD
$134.10
USD
$134.10
USD

Scroll right and left to view more details.

Features & Ordering

Download the Brake Disc Brochure for full details on features

Brake Disc Brochure

Specifications

Fixed Hub & Disc Assemblies Specs & Performance Data

Dimensions

Fixed Hub & Disc Assemblies Dimensions

Additional Resources

Information Center:

English
Chinese
German
Spanish

Catalogs & Brochures

Terms & Conditions