
ERD-SS2 Actuators with Integrated Motor
ERD SS2 has been transitioned to the improved designs of the IMA-S or RSH. Contact Tolomatic for support.
ERD stainless steel electric actuators are IP69k rated and are washdown ready.
The all stainless steel ERD actuator with integrated motor in protective enclosure (ERD-SS2) accommodates both servo (23-frame) and stepper (NEMA 17 and NEMA 23-frame) motors. Combine any ERD-SS2 with the Tolomatic ACS servo or stepper motor for a high performance actuator assembly at a competitive price.
- IP69k, clean-in-place compatible
- 3 body sizes
- Ball and acme screw choices
- Force/thrust capabilities up to 315 lbf (1.4 kN)
- Stroke lengths up to 24 inches (610 mm)
- Enclosed stepper and servo motor
- Simplified (lower cost) machine design by eliminating protective
enclosures guards for standard actuators
Size | ERD SS2 10 | ERD SS2 15 | ERD SS2 20 |
---|---|---|---|
Standard | 10 in. | 24 in. | 24 in. |
Metric | 254 mm | 609 mm | 609 mm |
Size | ERD SS2 10 | ERD SS2 15 | ERD SS2 20 |
---|---|---|---|
Standard | 100 lbf | 200 lbf | 315 lbf |
Metric | 445 N | 890 N | 1,401 N |
Size | ERD SS2 10 | ERD SS2 15 | ERD SS2 20 |
---|---|---|---|
Standard | 40 in/sec | 40 in/sec | 38 in/sec |
Metric | 1,016 mm/sec | 1,016 mm/sec | 965 mm/sec |
ERD-SS2 Specifications US Standard

ERD-SS2 Specifications Metric

ERD SS2 Dimensions

ERD Switch Wiring Diagrams & Dimensions

Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- ERD Electric Rod-style Actuator Catalog
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- 公司概述 (Chinese, Corporate Overview Brochure)
- Corporate Overview-Linear Motion Solutions Brochure (English)
- Food & Beverage Solutions Brochure (Japanese)
- Food & Beverage Solutions Brochure (English)
- Broschüre zu Lebensmitteln und Getränken (German, Food & Beverage Solutions Brochure)
- Automation of Manual Resuscitator (‘Ambu’ Bag) (Ventilator)
- OEM Actuator Solutions Brochure
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Elektrischer ERD Kolbenstangenantrieb – Katalog (ERD Actuator brochure, German)
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- Medical and Life Sciences brochure
- Unternehmensübersicht (German, Corporate Overview brochure)
- Soluciones para Alimentos y Bebidas (Spanish, Food & Beverage Solutions Brochure)
- ERD ACTUADOR ELÉCTRICO CON VÁSTAGO (ERD Electric Actuator Brochure^ES)
E-Books
Flyers
- ERD ACTUADOR ELÉCTRICO DE ACERO INOXIDABLE CON MOTOR INTEGRADO SS2 (Spanish - ERD SS2 Option, Electric Rod Actuator)
- Revolutionize Volumetric Filler Performance
- ERD Electric Actuator with Integrated Motor (Stainless Steel)
- Elektrische ERD-SS2 Stellantriebe aus Edelstahl mit integriertem Motor – Prospekt (ERD SS2 Actuator flyer, German)
Guides
- Selecting the Optimal Screw Technology
- Actuator Life: How to estimate for ball and roller screw actuators
- INFOGRAPHIC: Accuracy and Repeatability in Linear Actuators
- INFOGRAPHIC: Calculating Total Cost of Ownership
- INFOGRAPHIC: Ten Tips for Specifying Electric Rod Actuators
- INFOGRAPHIC: Pneumatic, traditional electric, and integrated electric rod actuators
- 如何选择 螺杆? 甄选 正确的技术 (Chinese, How to select the right lead screw for an electric actuator)
- Abschnitt: Welches Gewinde? Die richtige Technologie auswählen (German - Which Screw)
- Guide to Third Party Motor Integration
- Switch Reference Guide
- Specifying a Customer Motor
Parts & Maintenance Sheets
Tech Bulletins
Terms & Conditions
Videos
White Papers
- Top Ten Tips: How to specify electric rod-style actuators for optimal performance, reliability and efficiency
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- Select the right linear actuator: Making sense of manufacturer specifications
- Comparing traditional and integrated rod-style linear actuators: How to choose the best solution for motion control applications
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Introduction to accuracy and repeatability in linear motion systems
- Evaluating actuators for washdown in food & beverage applications
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)
- A technical comparison: Performance of pneumatic cylinders and electric rod actuators
- Electric actuator technology comparison: Integrated and traditional designs
- Utilizzo degli attuatori elettrici nelle applicazioni di processo (WP: IT: Actuators for F&B processing applications)
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Top 5 best practices for designing electric actuators into food processing equipment
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (GERMAN, Electric vs Hydraulic WP)
- Designing Gantry and Multi-Axis Automation Systems
- Diez Consejos Óptimos: Cómo especificar los actuadores eléctricos de vástago para obtener rendimiento, confiabilidad y eficiencia óptimos
- Medical Device Motion Design Considerations
Application Checklists
- Electric Rod-Style Actuator Application Checklist
- _HOJA DE TRABAJO - DATOS DE APLICACIÓN (Electric Rod-Style Actuator Application Checklist-Spanish Translation)
- _FICHE TECHNIQUE DES DONNÉES D'APPLICATION (Electric Rod-Style Actuator Application Checklist-French Translation)
- _FOGLIO DI LAVORO - DATI APPLICATVI (Electric Rod-Style Actuator Application Checklist-Italian Translation)
- Anwendungsdatenarbeitsblatt (Electric Rod-Style Actuator Application Checklist-German)
- Hydraulic Cylinder Replacement Worksheet
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.
Find a Tolomatic distributor
ERD & Option Ordering
