ERD Electric Cylinder Actuator

ERD electric cylinder series are the perfect alternative to pneumatic cylinders for automating manual processes.

The ERD is an economical electric cylinder and is compatible with many NEMA & metric mount stepper and servo motors to create a flexible, powerful, yet cost-effective electric cylinder solution over traditional pneumatic cylinders. 

Perfect for gating, sorting, diverting and product change overs, ERD electric cylinders offer these features:

  • 3 body sizes 
  • Force/thrust capabilities up to 500 lbf (2.2 kN) 
  • Stroke lengths up to 24 inches (610 mm) 
  • IP67 and IP69K options 
  • All stainless steel body options 

Order ERD – Actuator Package

Part Number
2192-0290
2192-0291
2192-0292
2192-0293
Description
Actuator Package: ERD15 BNM05 SM150
Actuator Package: ERD15 BNM10 SM150
Actuator Package: ERD15 BNM05 SM300
Actuator Package: ERD15 BNM10 SM300
Stroke
150 mm
150 mm
300 mm
300 mm
Cont. Thrust
650N (146lb)
325N (73lb)
650N (146lb)
325N (73lb)
Max Speed
275mm/s (10.8 in/s)
550 mm/s (21.7 in/s)
275mm/s (10.8 in/s)
550 mm/s (21.7 in/s)
Screw Lead
5 mm
10 mm
5 mm
10 mm
Lead Accuracy
0.0020 in
0.0020 in
0.0040 in
0.0040 in
Weight
4.25 lbs
4.25 lbs
5.20 lbs
5.20 lbs
Price
$1,562.25
USD
$1,562.25
USD
$1,718.48
USD
$1,718.48
USD

Scroll right and left to view more details.

Order ERD – Power Supply & Cable

Part Number
3604-9386
Description
75VDC Power Supply
Output Voltage
75VDC
Input Voltage
108-250 VAC
Wattage
350 W cont., 900 W Peak
Price
$450.00
USD

Scroll right and left to view more details.

Order ERD – Actuator Only

Part Number
2192-0280
2192-0281
2192-0282
2192-0283
Description
Actuator Alone: ERD15 BNM05 SM150
Actuator Alone: ERD15 BNM10 SM150
Actuator Alone: ERD15 BNM05 SM300
Actuator Alone: ERD15 BNM10 SM300
Screw Lead
5 mm
10 mm
5 mm
10 mm
Stroke
150 mm
150 mm
300 mm
300 mm
Max Speed
400 mm/s (15.8 in/s)
800 mm/s (31.5in/s)
400 mm/s (15.8 in/s)
800 mm/s (31.5in/s)
Lead Accuracy
0.0020 in
0.0020 in
0.0040 in
0.0040 in
Weight
2.15 lbs
2.15 lbs
3.10 lbs
3.10 lbs
Price
$902.98
USD
$902.98
USD
$1,058.16
USD
$1,058.16
USD

Scroll right and left to view more details.

ERD Features

ERD Maximum Stroke

Size ERD 10 ERD 15 ERD 20
Standard 10 in. 24 in. 24 in.
Metric 254 mm 609 mm 609 mm

ERD Maximum Force

Size ERD 10 ERD 15 ERD 20
Standard 100 lbf 200 lbf 500 lbf
Metric 445 N 890 N 2,224 N

ERD Maximum Speed

Size ERD 10 ERD 15 ERD 20
Standard 40 in/sec 40 in/sec 38 in/sec
Metric 1,016 mm/sec 1,016 mm/sec 965 mm/sec

ERD Specifications

ERD 10/15/20 Actuator Dimensions

ERD 22/25/30 Dimensions

ERD 22/25/30 Dimensions

Information Center:

English
Chinese
German
Spanish

E-Books

Parts & Maintenance Sheets

Tech Bulletins

Terms & Conditions

White Papers

Animatronic Camera for Attraction

Product Family: Electric
Product Used: JVL Integrated Servo Motor and ERD Actuator

Lane Diverting

Product Family: Electric
Product Used: ERD Rod Cylinder

Residential Security Bollard

Product Family: Electric
Product Used: RSH Electric Rod Actuator

Semiconductor Manufacturing

Product Family: Electric
Product Used: ERD15 & MXE40P

Case Positioning

Challenge: Case positioning of empty bottles for preparation of filling process
Product Family: Electric
Product Used: ERD Electric Actuator with JVL motor/drive

De-nesting Pallets

Challenge: Position adjustment for de-nesting pallets.
Product Family: Electric
Product Used: ERD Electric Linear Actuator

Exercise Equipment

Challenge: An OEM manufacturer that makes high end resistance weight training equipment for fitness facilities needed actuators that slowly push or pull to provide the exact amount of resistance for the exercise.
Product Family: Electric Rod-Style Actuator
Product Used: ERD

Multi-head Scales

Application Description
Actuators to provide motion integral to multi-head scales used to sort, divide, weigh and package a variety of dry foods.

Thermal Ablation Medical System

Product Family: Electric
Product Used: ERD20
Product Type: Standard

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor

ERD & Option Ordering