
ERD Hygienic (3A/USDA approved) Electric Actuators
ERD 22, 25, and 30 are being transitioned to the improved design of the RSH hygienic actuator family. Contact Tolomatic for support.
ERD hygienic electric actuators are approved by 3A and USDA for food and beverage applications.
Tolomatic’s line of hygienically designed all stainless steel electric actuators offer up to 7868 lbf (35 kN) and they are the perfect solution for food and beverage applications where higher forces are required for pressing, pumping, cutting or slicing. Use the Tolomatic Your Motor Here® database to select from a wide variety of stainless steel motor manufacturers for a complete all stainless package.
- 3 body sizes with 300 series stainless steel construction
- Ball, acme and roller screw choices
- Force/thrust capabilities up to 7,868 lbf (35 kN)
- Stroke lengths up to 39.4 inches (1 m)
- IP69K, clean in place compatible
- USDA and 3A (#14159-1-2010) approved hygienic option for over food operation
- Simplified (lower cost) machine design by eliminating protective guards enclosures for standard actuators
ERD 22, 25, and 30 are being transitioned to the improved design of the RSH hygienic actuator family. Contact Tolomatic for support.
Size | ERD Hygienic 22 | ERD Hygienic 25 | ERD Hygienic 30 |
---|---|---|---|
Standard | 39.4 in. | 39.4 in. | 48 in. |
Metric | 1,000 mm | 1,000 mm | 1,219 mm |
Size | ERD Hygienic 22 | ERD Hygienic 25 | ERD Hygienic 30 |
---|---|---|---|
Standard | 1,700 lbf | 4,159 lbf | 7,868 lbf |
Metric | 7,562 N | 18,500 N | 34,999 N |
Size | ERD Hygienic 22 | ERD Hygienic 25 | ERD Hygienic 30 |
---|---|---|---|
Standard | 50 in/sec | 58 in/sec | 58 in/sec |
Metric | 1,270 mm/sec | 1,473 mm/sec | 1,473 mm/sec |
ERD Motor Choices

ERD Switch Specifications

Specifications ERD Hygienic US measurements

Specifications ERD Hygienic Metric measurements

ERD 22 Critical Speed, Thrust vs Stroke, & Screw Life

ERD 25 Critical Speed, Thrust vs Stroke, & Screw Life

ERD 30 Critical Speed, Thrust vs Stroke, & Screw Life

Re-Lubrication Recommendation

ERD Switch Wiring Diagrams & Dimensions

ERD 22/25/30 Dimensions

Option: Foot Mount, Trunnion Mount (Rear), IP69K Ingress Protection Rating

Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- 公司概述 (Chinese, Corporate Overview Brochure)
- Corporate Overview-Linear Motion Solutions Brochure (English)
- Food & Beverage Solutions Brochure (Japanese)
- Food & Beverage Solutions Brochure (English)
- Broschüre zu Lebensmitteln und Getränken (German, Food & Beverage Solutions Brochure)
- Automation of Manual Resuscitator (‘Ambu’ Bag) (Ventilator)
- OEM Actuator Solutions Brochure
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Elektrischer ERD Kolbenstangenantrieb – Katalog (ERD Actuator brochure, German)
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- ERD Hygienic (discontinued)
- Soluciones para Alimentos y Bebidas (Spanish, Food & Beverage Solutions Brochure)
Certifications
E-Books
Flyers
Guides
- Selecting the Optimal Screw Technology
- Actuator Life: How to estimate for ball and roller screw actuators
- INFOGRAPHIC: Accuracy and Repeatability in Linear Actuators
- INFOGRAPHIC: Calculating Total Cost of Ownership
- INFOGRAPHIC: Ten Tips for Specifying Electric Rod Actuators
- INFOGRAPHIC: Pneumatic, traditional electric, and integrated electric rod actuators
- 如何选择 螺杆? 甄选 正确的技术 (Chinese, How to select the right lead screw for an electric actuator)
- Rod Style Roller Screw Actuator Comparison
- Abschnitt: Welches Gewinde? Die richtige Technologie auswählen (German - Which Screw)
- Guide to Third Party Motor Integration
- Switch Reference Guide
Parts & Maintenance Sheets
Tech Bulletins
Terms & Conditions
Videos
White Papers
- Top Ten Tips: How to specify electric rod-style actuators for optimal performance, reliability and efficiency
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- Select the right linear actuator: Making sense of manufacturer specifications
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Introduction to accuracy and repeatability in linear motion systems
- Evaluating actuators for washdown in food & beverage applications
- Electric Rod Actuators vs. Hydraulic Cylinders: A Comparison
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)
- A technical comparison: Performance of pneumatic cylinders and electric rod actuators
- Electric actuator technology comparison: Integrated and traditional designs
- Utilizzo degli attuatori elettrici nelle applicazioni di processo (WP: IT: Actuators for F&B processing applications)
- How roller-screw and ball-screw actuators compare in high-force applications:
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Top 5 best practices for designing electric actuators into food processing equipment
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (GERMAN, Electric vs Hydraulic WP)
- Diez Consejos Óptimos: Cómo especificar los actuadores eléctricos de vástago para obtener rendimiento, confiabilidad y eficiencia óptimos
- Medical Device Motion Design Considerations
Application Checklists
- Electric Rod-Style Actuator Application Checklist
- _HOJA DE TRABAJO - DATOS DE APLICACIÓN (Electric Rod-Style Actuator Application Checklist-Spanish Translation)
- _FICHE TECHNIQUE DES DONNÉES D'APPLICATION (Electric Rod-Style Actuator Application Checklist-French Translation)
- _FOGLIO DI LAVORO - DATI APPLICATVI (Electric Rod-Style Actuator Application Checklist-Italian Translation)
- Anwendungsdatenarbeitsblatt (Electric Rod-Style Actuator Application Checklist-German)
- Hydraulic Cylinder Replacement Worksheet
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.
Find a Tolomatic distributor
ERD Selection Guidelines

ERD Service Parts Ordering
