Blank Brake Discs and Discs with Bolt Circles and Pilot Holes
Tolomatic offers both blank brake discs and brake discs with bolt circles and pilot holes. Both are available in 6-5/16-, 8- and 10-, 12- and 16-inch disc sizes and can be used with pneumatic, hydraulic, mechanical or spring applied brakes.
- SAE 1010-1020 CRS disc material
- Flat within .010 inch (.25 mm)
- 80 (RMS) micro-inch finish
- Disc thicknesses from .156 to .500 inches (3.9 to 6.4 mm)
Order Now
Order Blank Brake Discs
Part Number
0801-1200
0802-1200
0803-1200
0804-1200
0805-1200
Disc Diameter
6.313 in
8.000 in
10.000 in
12.000 in
16.000 in
Disc Thickness
0.156 in
0.156 in
0.156 in
0.156 in
0.250 in
Weight
1.31 lbs
2.20 lbs
3.40 lbs
4.78 lbs
14.23 lbs
Order Disc with Bolt Circles & Pivot Hole
Part Number
0801-1206
0802-1208
0803-1210
0804-1212
0805-1216
0805-1220
Bolt Circle Diameter
1.812 in
3.125 in
3.125 in
4.500 in
4.500 in
4.500 in
Disc Diameter
6.313 in
8.000 in
10.000 in
12.000 in
16.000 in
16.000 in
Disc Thickness
0.156 in
0.156 in
0.156 in
0.156 in
0.250 in
0.500 in
Hole Diameter
0.332 in
0.343 in
0.343 in
0.406 in
0.406 in
0.406 in
No. of Bolt Holes
8
8
8
4
4
4
Pilot Clearance Diameter
1.376 in
2.375 in
2.375 in
3.750 in
3.750 in
3.750 in
Weight
1.24 lbs
2.15 lbs
3.24 lbs
4.40 lbs
13.30 lbs
26.33 lbs
Features & Ordering
Download the Brake Disc Brochure for full details on features
Specifications
Blank Disc Specs

Dimensions
Disc with Bolt Circles & Pivot Hole Specs & Dimensions

Blank Disc Dimensions

Additional Resources
Information Center:
English
Chinese
German
Spanish