
BC3 Band Cylinder
The BC3 heavy duty pneumatic actuator is specifically designed for large load carrying capacities.
BC3 heavy duty pneumatic actuators employ a recirculating ball bearing system capable of handling large off-center loads with consistently smooth motion.
- Low breakaway pressure
- High moment load capacities
- Cost-effective alternative to auxiliary rail systems
Size | BC3 10 | BC3 15 | BC3 20 |
---|---|---|---|
Standard | 1.00 in | 1.50 in | 2.00 in |
Metric | 25 mm | 38 mm | 50 mm |
Size | BC3 10 | BC3 15 | BC3 20 |
---|---|---|---|
Standard | 205 in | 202 in | 142 in |
Metric | 5,207 mm | 5,130 mm | 3,606 mm |
Size | BC3 10 | BC3 15 | BC3 20 |
---|---|---|---|
Standard | 78 lbf | 176 lbf | 310 lbf |
Metric | 347 N | 783 N | 1,378 N |
Size | BC3 10 | BC3 15 | BC3 20 |
---|---|---|---|
Standard | 591 lb | 1,454 lb | 2,008 lb |
Metric | 268 kg | 660 kg | 911 kg |
BC3 Performance Specs

BC310 Performance Specs

BC315 Performance Specs

BC320 Performance Specs

BC310 Dimensions & Specs

BC315 Dimensions & Specs

BC320 Dimensions & Specs

Information Center:
English
Chinese
German
Spanish
Application Tips
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- BC3 Pneumatic Band Cylinder Catalog
- Pneumatic Actuator Catalog
- OEM Actuator Solutions Brochure
Guides
Parts & Maintenance Sheets
Repair Kits
Tech Bulletins
Terms & Conditions
White Papers
- Pneumatic rodless actuators: The 10 most common sizing mistakes and how to avoid them
- Select the right linear actuator: Making sense of manufacturer specifications
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Introduction to accuracy and repeatability in linear motion systems
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.