
1308D Series Pneumatic Cone Clutches
The 1308D series pneumatic cone clutch has a space-saving design that offers torque ranges from 35 to 635 in-lbs (3.9 to 71.7 Nm) depending on cycle rate and RPMs.
- 5/8-, 3/4- and 7/8-inch bore sizes (15.9, 19.1 and 22.2 mm)
- High torque with no slippage
- Fast response based on low air consumption
Order 1308D Series Pneumatic Cone Clutch
Part Number
1308-0310
1308-0312
1308-0314
Model
Clutch 1308D-10
Clutch 1308D-12
Clutch 1308D-14
Bore Size
5/8 in
3/4 in
7/8 in
Torque at 100 PSI
625 in-lb
625 in-lb
625 in-lb
Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
Free Air Consumption (new)
0.5 in³
0.5 in³
0.5 in³
Free Air Consumption (worn)
2.65 in³
2.65 in³
2.65 in³
Weight
8.0 lb
8.0 lb
8.0 lb
Features & Ordering
1308D Clutch Features

Specifications
1308D Clutch Specs & Torque

1308D Clutch Response Times & Dimensions

Clutch Performance Comparison

Dimensions
1308D Clutch Response Times & Dimensions

Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- 公司概述 (Chinese, Corporate Overview Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Power Transmission Catalog