1209 Series Pneumatic Cone Clutches

The 1209 series pneumatic cone clutch offers 10 times the heat dissapation as the 1309 series cone clutches with up to 1600 BTU/hour at 1800 RPMs.

  • 1-, 1-1/8-, 1-1/4-, and 1-3/8-inch bore sizes (25.4, 28.6, 31.8 and 34.9 mm)
  • High torque with no slippage
  • Fast response based on low air consumption

Order 1209 Series Pneumatic Cone Clutch

Part Number
1209-0016
1209-0018
1209-0020
1209-0022
Model
Clutch 1209-16
Clutch 1209-18
Clutch 1209-20
Clutch 1209-22
Bore Size
1 in
1 1/8 in
1 1/4 in
1 3/8 in
Torque at 100 PSI
1,100 in-lb
1,100 in-lb
1,100 in-lb
1,100 in-lb
Keyway
1/4 x 1/18 in
1/4 x 1/18 in
1/4 x 1/18 in
5/16 x 1/8 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
100 PSI
Free Air Consumption (new)
0.55 in³
0.55 in³
0.55 in³
0.55 in³
Free Air Consumption (worn)
3.48 in³
3.48 in³
3.48 in³
3.48 in³
Weight
17.0 lb
17.0 lb
17.0 lb
17.0 lb
Price
$2,058.70
USD
$2,058.70
USD
$2,058.70
USD
$2,058.70
USD

1209 Clutch Features

1209 Clutch Specs & Torque

1209 Clutch Response Times & Dimensions

Clutch Performance Comparison

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor