1207 Series Pneumatic Cone Clutches

The 1207 series pneumatic cone clutch offers 10 times the heat dissapation as the 1307 series cone clutches with up to 160 BTU/hour at 1800 RPMs.

  • 1/2- and 5/8-inch bore sizes
  • High torque with no slippage
  • Fast response based on low air consumption

Order 1207 Series Pneumatic Cone Clutch

Part Number
1207-0008
1207-0010
Model
Clutch 1207-08
Clutch 1207-10
Bore Size
1/2 in
1/2 in
Torque at 100 PSI
250 in-lb
250 in-lb
Keyway
1/8 x 1/16 in
1/8 x 1/16 in
Maximum Pressure
100 PSI
100 PSI
Free Air Consumption (new)
0.24 in³
0.24 in³
Free Air Consumption (worn)
1.09 in³
1.09 in³
Weight
4.0 lb
4.0 lb
Price
$1,466.01
USD
$1,466.01
USD

1207 Clutch Features

1207 Clutch Specs

1207 Clutch Performance & Dimensions

Clutch Performance Comparison

Information Center:

English
Chinese
German
Spanish

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor